Overview
This reference design describes the design of a 3-phase BLDC (Brushless DC) motor drive, which supports the NXP® 56F801X Digital Signal Controllers (DSCs).
- The speed-closed loop and torque control BLDC drive using a Hall sensor is implemented
- The system is targeted for applications in both industrial and appliance fields (e.g. washing machines, compressors, air conditioning units, pumps or simple industrial drives required high reliability and efficiency)
Features
Voltage control of BLDC motor using Hall sensor
Targeted for 56F801X Digital Signal Controllers
Running on 3-phase Motor Board
Control technique incorporates:
Manual interface
DCBus undervoltage fault protection
Block Diagram
Board
Design Resources