RD_P1020WLANS: QorIQ® P1020-WLAN Access Point/Router

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

RD_P1020WLANS: QorIQ® P1020-WLAN Access Point/Router

RD_P1020WLANS: QorIQ® P1020-WLAN Access Point/Router

 

Overview

Archived content is no longer updated and is made available for historical reference only.

The QorIQ® P1020EWLAN access point/router is a complete production-ready, bill of materials optimized solution that can support single- or dual-radio 802.11 a/b/g/n/ac devices through MiniPCI or Mini PCI Express® interfaces.

  • IEEE® 802.11N WLAN radios capable of supporting wireless data rates up to 300 Mbps per and the P1020 communication processor is ideal to maximize performance while meeting power and cost budgets
  • Can be powered over a single Ethernet cable in 3 x 3 MIMO mode using a single 802.3af Power over Ethernet (PoE) link
  • Provides complete data and control path processing needs for multiple radio solutions and excellent throughput with best-in-class performance/watt

 

Features

  • P1020 in 45nm SOI operating at 533-800MHz dual core e500 processor with 256KB L2 cache with ECC
  • 256MB to 512MB DDR3 SDRAM
  • 4 FXS ports
  • 1 FXO port
  • 1 GbE RGMII port
  • 1 GbE SGMII port
  • 1 GbE port connected to RGMII 5-port switch
  • 2 mini-USB 2.0 ports
  • 1 mini-PCI Express connector
  • 1 PCI Express
  • VortiQa® software with Stateful Packet Inspection Firewall and NAT - performance optimized IPsec Virtual Private Network (VPN) with Quality of Service (QoS) and Traffic Management (TM)
D2 Technologies optimized voice
  • G.711-Alaw
  • G.711-MuLaw
  • G.729AB
  • G.726 Voice Compression
  • G.168 Echo Cancellation
Advanced telephony
  • Full Distributed Unicast Conferencing
  • Call forwarding
  • Call Waiting/ Caller ID.

WLANS_BD

Top_Off_MG_6139

IDE and Build Tools

CodeWarrior Development Suites for Networked Applications v11.4.0

Design Resources

ラベル(1)
添付
評価なし
バージョン履歴
最終更新日:
‎10-20-2020 01:19 PM
更新者: