Archived content is no longer updated and is made available for historical reference only.
The QorIQ® P1020EWLAN access point/router is a complete production-ready, bill of materials optimized solution that can support single- or dual-radio 802.11 a/b/g/n/ac devices through MiniPCI or Mini PCI Express® interfaces.
- IEEE® 802.11N WLAN radios capable of supporting wireless data rates up to 300 Mbps per and the P1020 communication processor is ideal to maximize performance while meeting power and cost budgets
- Can be powered over a single Ethernet cable in 3 x 3 MIMO mode using a single 802.3af Power over Ethernet (PoE) link
- Provides complete data and control path processing needs for multiple radio solutions and excellent throughput with best-in-class performance/watt
Features
- P1020 in 45nm SOI operating at 533-800MHz dual core e500 processor with 256KB L2 cache with ECC
- 256MB to 512MB DDR3 SDRAM
- 4 FXS ports
- 1 FXO port
- 1 GbE RGMII port
- 1 GbE SGMII port
- 1 GbE port connected to RGMII 5-port switch
- 2 mini-USB 2.0 ports
- 1 mini-PCI Express connector
- 1 PCI Express
- VortiQa® software with Stateful Packet Inspection Firewall and NAT - performance optimized IPsec Virtual Private Network (VPN) with Quality of Service (QoS) and Traffic Management (TM)
D2 Technologies optimized voice
- G.711-Alaw
- G.711-MuLaw
- G.729AB
- G.726 Voice Compression
- G.168 Echo Cancellation
Advanced telephony
- Full Distributed Unicast Conferencing
- Call forwarding
- Call Waiting/ Caller ID.
IDE and Build Tools
CodeWarrior Development Suites for Networked Applications v11.4.0
Design Resources