********************************************************************************
* Detailed Description:
* This example content a basic PMPLL initialization and
* configuration of Mode Entry module and Clock Generation
* module. By default active is core 2 -> e200z4a
* Configure PIT timer to trigger interrupt and service it.
* Example configures start of z7 cores via SW routine.
* ------------------------------------------------------------------------------
* Test HW: MPC57xx MB + MPC5775K-326DS minimodule
* Maskset: 0N76P
* Target : internal_FLASH
* Fsys: 265 MHz PLL with 40 MHz crystal reference
*
********************************************************************************
Revision History:
1.0 Sep-07-2017 b21190(Vlna Peter) Initial Version
*******************************************************************************/
Example also contains Lauterbach multicore script as you can see below:
It will display 3 Power view instances.