Varification of EMC Compliance for MYD-Y6ULX-CHMI

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Varification of EMC Compliance for MYD-Y6ULX-CHMI

Varification of EMC Compliance for MYD-Y6ULX-CHMI

The MYD-Y6ULX-CHMI Display Panel is an ultra-low cost Human Machine Interface (HMI) solution based on 528MHz NXPi.MX6UL/6ULL ARM Cortext-A7 processor. It is a Linux-ready device with ported QT, can be used in various applications including POS, Intelligent access control and more others. The panel provides a well-designed hardware with various peripherals and rich software resources to help users accelerate their time to the market.

The MYD-Y6ULX-CHMI consists of an MYD-Y6ULX-HMI Development Board and a 7-inch capacitive LCD mounting on its top. The LCD offers 800x480 pixels display resolution. The MYD-Y6ULX-HMI Development Board provides peripherals and interfaces including RS232, RS485, Ethernet, USB Host/Device, LCD, Camera, TF card slot and etc.

Considering wireless communication and dial-up functions, MYIR offers an optional IO board MYB-Y6ULX-HMI-4GEXP for the MYD-Y6ULX-CHMI Display Panel. The IO Board features on board AP6212 module for WiFi/Bluetooth and a Mini-PCIe interface for USB based 4G LTE module. Moreover, the IO Board has extended one more Ethernet interface and Audio in/out ports to further enhance the functionality of the panel, thus making a complete solution for HMI applications. The MYD-Y6ULX-CHMI has passed the verification of EMC Compliance.

          MYD-Y6ULX-CHMI Display Panel                           MYD-Y6ULX-CHMI Display Panel + MYB-Y6ULX-HMI-4GEXP
附件
无评分
版本历史
最后更新:
‎07-11-2019 01:26 AM
更新人: