I got an error when I used gst-play to play the video,
root@imx93evk:~# gst-play-1.0 bigbuck.mp4
Press 'k' to see a list of keyboard shortcuts.
Now playing /home/root/bigbuck.mp4
Prerolling...
= = = = = = AIUR: 4.8.0 build on May 10 2023 01:50:04. = = = = = =
Core: MPEG4PARSER_06.20.12 build on Feb 2 2023 06:07:55
file: /usr/lib/imx-mm-parser/lib_mp4_parser_arm_elinux.so.3.2
------------------------
Track 00 [video_0] Enabled
Duration: 0:01:00.000000000
Language: und
Mime:
video/x-h264, parsed=(boolean)true, alignment=(string)au, stream-format=(string)avc, width=(int)1920, height=(int)1080, framerate=(fraction)60/1, codec_data=(buffer)0164002affe1001b6764002aacca501e0089f97011000003000100000300788f18319601000568e93b2c8b
------------------------
Redistribute latency...
WARNING No decoder available for type 'video/x-h264, parsed=(boolean)true, alignment=(string)au, stream-format=(string)avc, width=(int)1920, height=(int)1080, framerate=(fraction)60/1, codec_data=(buffer)0164002affe1001b6764002aacca501e0089f97011000003000100000300788f18319601000568e93b2c8b, pixel-aspect-ratio=(fraction)1/1, coded-picture-structure=(string)frame, chroma-format=(string)4:2:0, bit-depth-luma=(uint)8, bit-depth-chroma=(uint)8, profile=(string)high, level=(string)4.2'.
WARNING the debug information: / usr/SRC/debug/gstreamer1.0 - plugins - base / 1.22.0 took imx - r0 / GST/playback/gsturidecodebin. C (1001) : unknown_type_cb (): /GstPlayBin:playbin/GstURIDecodeBin:uridecodebin0
------------------------
Track 01 [audio_0] Enabled
Duration: 0:01:00.000000000
Language: und
Mime:
audio/x-ac3, channels=(int)6, rate=(int)48000, bitrate=(int)0
------------------------
Redistribute latency...
WARNING No decoder available for type 'audio/x-ac3, framed=(boolean)true, rate=(int)48000, channels=(int)6, alignment=(string)frame'.
WARNING the debug information: / usr/SRC/debug/gstreamer1.0 - plugins - base / 1.22.0 took imx - r0 / GST/playback/gsturidecodebin. C (1001) : unknown_type_cb (): /GstPlayBin:playbin/GstURIDecodeBin:uridecodebin0
ERROR Your GStreamer installation is missing a plug-in. for file:///home/root/bigbuck.mp4
ERROR the debug information: / usr/SRC/debug/gstreamer1.0 - plugins - base / 1.22.0 took imx - r0 / GST/playback/gsturidecodebin. C (1068) : no_more_pads_full (): /GstPlayBin:playbin/GstURIDecodeBin:uridecodebin0:
no suitable plugins found:
/ usr/SRC/debug/gstreamer1.0 - plugins - base / 1.22.0 took imx - r0 / GST/playback/gstdecodebin2. C (4738) : gst_decode_bin_expose () : /GstPlayBin:playbin/GstURIDecodeBin:uridecodebin0/GstDecodeBin:decodebin0:
no suitable plugins found:
Missing decoder: H.264 (High Profile) (video/x-h264, parsed=(boolean)true, alignment=(string)au, stream-format=(string)avc, width=(int)1920, height=(int)1080, framerate=(fraction)60/1, codec_data=(buffer)0164002affe1001b6764002aacca501e0089f97011000003000100000300788f18319601000568e93b2c8b, pixel-aspect-ratio=(fraction)1/1, coded-picture-structure=(string)frame, chroma-format=(string)4:2:0, bit-depth-luma=(uint)8, bit-depth-chroma=(uint)8, profile=(string)high, level=(string)4.2)
Missing decoder: AC-3 (ATSC A/52) (audio/x-ac3, framed=(boolean)true, rate=(int)48000, channels=(int)6, alignment=(string)frame)
Reached end of play list.
root@imx93evk:~# [60.349455] kauditd_printk_skb: 3 callbacks suppressed
How to play video on imx93, please
Hello,
This is due to a bad image, please download the latest image for MX93:
Regards
Re-downloaded a new image on the link you provided and burned it to the SD card, boot without any printing why
And burning to emmc using uuu did not print
I burned imx-image-multimedia-imx93evk.wic
thank you
I will download a new image to try, and can I preview the imx-image-core image? Because I also had the same problem on our own board
I hope you can give me some ideas
thank you