i.MX53 Quick Start Board

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

i.MX53 Quick Start Board

i.MX53 Quick Start Board

Overview

The first in the series, the i.MX53 Quick Start board is a low cost development platform.

Integrated with an ARM® CortexTM-A8 1 GHz processor, the Quick Start board includes a display controller, hardware-accelerated graphics, 1080p video decode and 720p encode as well as numerous connectivity options ideally suited for applications such as human machine interface in embedded consumer, industrial and medical markets.

Go to http://www.freescale.com/iMXQuickStart and visit the official Quick Start Board page

Hardware Features

Processor

• i.MX53 1 GHz ARM Cortex-A8 Processor • Power management IC • 1 GB DDR3 memory

Display

• LVDS connector • VGA connector • Parallel LCD add-on card (via expansion connector) • HDMI add-on card (via expansion connector)

Audio

• SPDIF output via HDMI add-on card • Freescale SGTL5000 audio codec • Microphone jack • Headphone jack

Expansion Connector

• Enables parallel LCD or HDMI output • Camera CSI port signals • I2C, SSI, SPI signals

Connectivity

• Full-size SD/MMC card slot • microSD card slot • 7-pin SATA data connector • 10/100 Base-T Ethernet port • Two High-Speed USB host ports • Micro USB device port

Debug

• JTAG connector • DB-9 UART port

Miscellaneous

• 3” x 3” 8-layer PCB • 3-axis Freescale accelerometer (MMA8450QT) • 2A, 5V power supply

Tutorials, Training Materials and Documentation

Android

Linux

  

标签 (1)
标记 (2)
评论

When I click the link  imx53 QSB Board Get started  link following page opens ,which has a picture of an community member 103-fles.jpeg

https://communities-uat.freescale.com/docs/DOC-1114 

无评分
版本历史
最后更新:
‎07-30-2012 09:03 AM
更新人: