Hi
We enable uap0 and mlan0 at same time, and found if PC connecting uAP0 will got about 25% packets loss while mlan0 in scanning mode. Especially we set incorrect passhase.
While PC ping DUT will got loss when we saw those information from console.
Platform was imx93, iw612 was uBlox w2 module
wlan: version = SDIW612---18.99.2.p66.10-MM6X18423.p6-GPL-(FP92)
[ 730.748022] wlan: mlan0 START SCAN
<3>CTRL-EVENT-SCAN-STARTED
> [ 735.020680] wlan: SCAN COMPLETED: scanned AP count=70
<3>CTRL-EVENT-SCAN-RESULTS
<3>WPS-AP-AVAILABLE
<3>CTRL-EVENT-SSID-REENABLED id=0 ssid="Sharp"
<3>SME: Trying to authenticate with b6:a3:63:02:5a:[ 735.045963] wlan: HostMlme mlan0 send auth to bssid b6:XX:XX:XX:5a:18
18 (SSID='Sharp' freq=5785 MHz)
> [ 735.157364] mlan0:
[ 735.157387] wlan: HostMlme Auth received from b6:XX:XX:XX:5a:18
[ 735.165800] uap0:
[ 735.165819] wlan: HostMlme Auth received from b6:XX:XX:XX:5a:18
<3>Trying to associate with b6:a3:63:02:5a:18 (SSID='Sharp' freq=5785 MHz)
> [ 735.221861] wlan: HostMlme mlan0 Connected to bssid b6:XX:XX:XX:5a:18 successfully
<3>Associated wi[ 735.233152] mlan0:
th b6:a3:63:02:5a[ 735.233180] wlan: Send EAPOL pkt to b6:XX:XX:XX:5a:18
:18
<3>CTRL-EVENT-SUBNET-STATUS-UPDATE status=0
<3>EAPOL-RX b6:a3:63:02:5a:18 99
<3>EAPOL-RX b6:a[ 736.230984] mlan0:
[ 736.231011] wlan: Send EAPOL pkt to b6:XX:XX:XX:5a:18<3>EAPOL-RX b6:a[ 737.258035] mlan0:
[ 737.258060] wlan: Send EAPOL pkt to b6:XX:XX:XX:5a:18<3>EAPOL-RX b6:a[ 738.258152] mlan0:
[ 738.258179] wlan: Send EAPOL pkt to b6:XX:XX:XX:5a:18> [ 739.262976] mlan0:
[ 739.263003] wlan: HostMlme Disconnected: sub_type=10
[ 739.270905] wlan: Received disassociation request on mlan0, reason: 3
[ 739.277493] wlan: REASON: (Deauth) Sending STA is leaving (or has left) IBSS or ESS
[ 739.285261] Already disconnected
<3>CTRL-EVENT-DISCONNECTED bssid=b6:a3:63:02:5a:18 reason=15
<3>WPA: 4-Way Handshake failed - pre-shared key may be incorrect
<3>CTRL-EVENT-SSID-TEMP-DISABLED id=0 ssid="Sharp" auth_failures=10 duration=167 reason=WRONG_KEY
<3>CTRL-EVENT-SSID-TEMP-DISABLED id=0 ssid="Sharp" auth_failures=11 duration=203 reason=CONN_FAILED
> [ 739.399220] wlan: mlan0 START SCAN
<3>CTRL-EVENT-SCAN-STARTED
> [ 741.582791] uap0:
[ 741.582819] wlan: HostMlme Auth received from 3c:XX:XX:XX:d6:02
[ 741.591753] wlan: HostMlme uap0 send Auth
[ 741.596030] IOCTL failed: 000000002116494d id=0x10000, sub_id=0x10003 action=1, status_code=0x80000007
[ 741.750639] uap0:
[ 741.750666] wlan: HostMlme Auth received from 3c:XX:XX:XX:d6:02
[ 741.750792] wlan: SCAN COMPLETED: scanned AP count=79
[ 742.060978] wlan: HostMlme uap0 send Auth
<3>CTRL-EVENT-SCAN-RESULTS
<3>WPS-AP-AVAILABLE
> [ 743.289579] uap0:
[ 743.289606] wlan: HostMlme Auth received from 3c:XX:XX:XX:d6:02
[ 743.298558] wlan: HostMlme uap0 send Auth
[ 743.306943] uap0:
[ 743.306968] wlan: HostMlme MICRO_AP_STA_ASSOC 3c:XX:XX:XX:d6:02
[ 743.315711] wlan: deauth station 3c:XX:XX:XX:d6:02
[ 743.322280] wlan: UAP/GO add peer station, address =3c:XX:XX:XX:d6:02
[ 743.331772] wlan: HostMlme uap0 send assoc/reassoc resp
[ 743.340360] uap0:
[ 743.340387] wlan: Send EAPOL pkt to 3c:XX:XX:XX:d6:02
[ 743.353678] uap0:
[ 743.353702] wlan: Send EAPOL pkt to 3c:XX:XX:XX:d6:02