Thank you for contacting us, following your inquiry, I am afraid that we do not have characterization data 145MHz for MMG3014NT1. The entire impedance measuring process is somewhat laborious and time-consuming since it must be repeated for each frequency of interest. Note that the frequency range permitted for characterization is that over which the circuit will tune. For other frequencies, additional test circuits must be designed and constructed, which explains why it is sometimes difficult to get a semiconductor manufacturer to supply impedance data for special conditions of operation such as different frequencies, different power levels, or different operating voltages.
We apologize for any inconvenience this may cause you.