RDMK30: MK30 Secure Prepaid Electricity Meter Reference Design

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

RDMK30: MK30 Secure Prepaid Electricity Meter Reference Design

RDMK30: MK30 Secure Prepaid Electricity Meter Reference Design

Overview

Security is an increasingly key concern in the Smart Metering market. Coupled with the need for greater control over energy expenditure and ease of recharging credits for energy usage, NXP® has the perfect market requirement for secure prepayment via an electricity meter with near field communications (NFC) technology.

  • This reference design provides a secure prepaid electricity meter with the ability to securely reload an energy balance
  • Firmware for this reference design is based on MQX™ RTOS
  • A variety of communication interfaces are available for remote data collecting, making this an ideal solution for residential metering

Features

  • Rich in Security features (Authentication, Secure storage)
  • Physically secure due to Hermetic Sealing
  • Energy balance reload through near field communications
  • Remote secure interfacing (through smartphone)
  • Ability to reload the meter’s balance
  • Anti-counterfeiting check
  • Integrated Metrology Solution based on Arm® Cortex®-M4 Core
  • MQX™ RTOS based design is suitable for advanced markets
  • Cost-effect BoM

Block Diagram

RDDSP56F8MCIMG.jpg

Design Resources

标签 (1)
附件
无评分
版本历史
最后更新:
‎08-12-2020 07:58 AM
更新人: