RD9S08LLTHERM: 9S08LL Thermostat Reference Design

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

RD9S08LLTHERM: 9S08LL Thermostat Reference Design

RD9S08LLTHERM: 9S08LL Thermostat Reference Design

Overview

This thermostat reference design is an example of how a thermostat can be built taking advantage of the features of the NXP® MC9S08LL MCU, which has a very flexible LCD module that allows driving an 8x24 LCD and power saving modes while keeping track of the time and the LCD information and a 12-bit analog to digital converter.

Features

  • Low-power battery (2 AA) operation
    • Small Glass (2-4 uA)
    • Large Glass (7-9 uA)
  • Support for two LCD displays
    • 8x24 mode for greater flexibility
    • 2x26 mode optimized for lowest power
  • Standard HVAC connectivity
  • Temperature sensors
  • Programmable heat/cool temp

Block Diagram

S08LL16_Thermostat_BD.jpg

Board

RD9S08LLTHERM_PRODIMG.jpg

Design Resources

标签 (1)
附件
无评分
版本历史
最后更新:
‎08-09-2020 06:53 PM
更新人: