Demo application MPC5606S-DEMO + LM75B + HIH-5030 + PCA8565 + GUI
Simple weather station demo using 2 external sensors and external real time clock/calendar
For detailed description SEE ATTACHED document.
------------------------------------------------------------------------------
Test HW: MPC5606S-DEMO-V2 + LM75BD + HIH-5030 + PCA8565 sensors
MCU: PPC5606SEF OMLU 0M25V DD68391 XOTAC1003
Fsys: 64MHz
Debugger: Lauterbach Trace32
Target: internal_FLASH
Terminal: none
EVB connection: 1) Temperature sensor LM75B:
J51.40 - F[6] -> LM75B SDA
J51.43 - F[7] -> LM75B SCL
J52.1 - 3.3V -> LM75B Vcc
J50.1 - GND -> LM75B Gnd
2) Humidity sensor HIH-5030:
J52.1 - 3.3V -> HIH-5030 Ve+
J50.1 - GND -> HIH-5030 Ve-
J50.1 - ANS0 -> HIH-5030 Out
3) External Real Time Clock:
J51.40 - F[6] -> PCA8565 SDA
J51.43 - F[7] -> PCA8565 SCL
J52.1 - 3.3V -> PCA8565 Vcc
J50.1 - GND -> PCA8565 Gnd
*******************************************************************************