********************************************************************************
* Detailed Description:
* Application performs basic initialization, setup PLL to maximum allowed freq.,
* initializes interrupts, blinking one LED by interrupt, second LED by software
* loop, initializes and display notice via UART terminal and then terminal ECHO.
* The example configures the device for maximum performance (OPTIMIZATIONS_ON).
* For XPC564AKIT324S it initializes EBI for mounted external SRAM.
* Its intention is to offer advanced startup code additional to CW stationery.
* ------------------------------------------------------------------------------
* Test HW: XPC564AKIT208S and XPC564AKIT324S
* MCU: SPC5644AMMG1,0M14X and SPC5644AMVZ1,0M14X
* Fsys: 150/132/120/12 MHz
* Debugger: Lauterbach Trace32
* PeMicro USB-ML-PPCNEXUS
* Target: RAM, internal_FLASH
* Terminal: 19200-8-no parity-1 stop bit-no flow control on eSCI_A
* EVB connection: default
*
********************************************************************************
NOTE: It cannot be used with MPC5642A device, only with MPC5644A and MPC5643A !
For MPC5642A device, use following project instead of attached one:
Example XPC5642AKIT PinToggleStationery CW10.6