Content originally posted in LPCWare by Ex-Zero on Tue Jan 17 03:38:40 MST 2012 Quote:
USB-to-serial applications has been traditionally supported by 8-bit microcontrollers but with the Cortex-M0 USB LPC11U00 microcontroller series, customers can expect much more performance and better code density while maintaining lower power at a much lower cost. NXP delivers all the key ingredients that embedded engineers need for successful USB application development USB drivers (HID, MSD, CDC) in ROM, free Product IDs and easy-to-use tools all at a low cost. [COLOR=Red]This webinar will focus on the "USB-to-serial" application[/COLOR] and discuss the advantages of switching from traditional 8-bit to a 32-bit NXP LPC11U24 microcontroller, including the steps designers need to take to see the resulting benefits of reduced cost, lower power, enhanced performance, and faster time-to-market. See: http://now.eloqua.com/es.asp?s=896&e=61494&elq=7d7b6ecaf6f64b68ad99bb1f34a7a915