i.MX解决方案知识库

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

i.MX Solutions Knowledge Base

标签

讨论

排序依据:
Added by Renato Frias on May 19, 2010 at 4:28pm   http://www.youtube.com/watch?feature=player_embedded&v=OARjzVLC1Bg   Uploaded by DDoiS on May 18, 2010 Excelent performance of i.MX51 (EVK Board) Freescale's arm cortex A8 core processor running a Histogram based object tracking (Camshift Algorithm) using the OpenCV library built for LTIB Linux (command line linux). Category: Science & Technology License: Standard YouTube License      
查看全文
DSC_0067 Added by iWavesystems on November 21, 2011 at 7:49am    
查看全文
RidgeRun Professional SDK Turrialba for Freescale iMX6 Sabre SDP - Release Notes : RidgeRun Professional SDK Turrialba for Freescale iMX6 Sabre SDP - Release Notes - RidgeRun Developer Connection RidgeRun Professional SDK Turrialba for Boundary Devices iMX6 SabreLite - Release Notes : RidgeRun Professional SDK Turrialba for Boundary Devices iMX6 SabreLite - Release Notes - RidgeRun Developer Connection RidgeRun Professional SDK Turrialba for Boundary Devices iMX6 Nitrogen6X board - Release Notes : http://developer.ridgerun.com/wiki/index.php?title=RidgeRun_Professional_SDK_Turrialba_for_Boundary_Devices_iMX6_Nitrogen6X_board_-_Release_Notes RidgeRun Professional SDK Turrialba for iMX6 Variscite VAR-SOM-MX6 Board - Release Notes : RidgeRun Professional SDK Turrialba for iMX6 Variscite VAR-SOM-MX6 Board - Release Notes - RidgeRun Developer Connection Contact RidgeRun for more information and RidgeRun iMX6 Professional SDK at [email protected] or Submit your comments/Inquiry at our Contact Us Link here.
查看全文
Added by Monica Davis on March 2, 2010 at 3:45pm   http://www.freescale.com/smartbook - Seven-inch touch screen smartbook tablet reference design is the first in Freescale's Smart Application Blueprint for Rapid Engineering (SABRE) series of platforms.   http://www.youtube.com/watch?v=gZQ5aYBHKgk&feature=player_embedded   Uploader Comments ( freescale )   This was a prototype reference design, not an actual OEM product, so unfortunately is not for sale. see all
查看全文
img-0011-ptx Added by Robert Schwebel on November 10, 2010 at 6:47pm   Showing mainline Linux 2.6.26 on MX23, MX27, MX28 and MX35 at the Pengutronix booth.
查看全文
Freescale i.MX6 UltraLite processor, 528MHz Up to 1GB DDR3 and 32GB on-board eMMC Dual-band 802.11a/b/g/n WiFi and BT 4.1 BLE Ethernet, 5x USB, 8x UART, 2x CAN, SDIO, 78x GPIO Miniature size - 36 x 68 x 5 mm               CL-SOM-iMX6UL​ is a tiny System-on-Module (SoM) / Computer-on-Module (CoM) board designed to serve as a building block in embedded applications. CL-SOM-iMX6UL is build around the Freescale i.MX6 UltraLite system-on-chip featuring an advanced Cortex-A7 ARM CPU. The SoC is coupled with up-to 1GB DDR3 and 32GB of on-board eMMC storage. The processor is supplemented with up-to 4GB DDR3 and 32GB of on-board SSD. Measuring only 36 x 68 x 5 mm CL-SOM-iMX6UL features a wide range of industry standard interfaces - Ethernet, WiFi 802.11, Bluetooth, USB, CAN bus, serial ports, I/O lines and ADC inputs. Low price makes CL-SOM-iMX6UL an ideal selection for cost-sensitive systems, while its small size and low power consumption facilitate integration into portable and space-constrained designs. CL-SOM-iMX6UL is provided with comprehensive documentation​ and full ready-to-run SW support for Linux operating system. CL-SOM-iMX6UL Detailed Spec​ CL-SOM-iMX6UL Block Diagram​ CL-SOM-iMX6UL Development Kit​ CL-SOM-iMX6UL Online Pricing​
查看全文
The DA9063 from Dialog Semiconductors is a powerful system PMIC for the next generation of single, dual and quad-core application processors based on the ARM Cortex™ A9 and A15 architecture. The PMIC follows a scalable approach of output currents and rails to supply the entire system and is capable of delivering a total of up to 12A from its six DC-DC converters. The DA9063 simultaneously powers the processor (the core at up to 5A), external memory, wireless communications (WLAN and Bluetooth), GPS and FM receivers, and data modems.  The DC-DC converters can be paralleled to provide 3A and 5A rails. Description: DA9063 is a high current system PMIC suitable for Single, Dual and Quad-core processors used in smartphones, tablets and other handhelds applications that require up to a 5A core processor supply. There are multiple operating modes, five consuming <20μA including a 1.5μA RTC mode with alarm & wake up. A system monitor watchdog is enabled in Active mode. DA9063 contains 6x DC-DC Buck converters designed to use small external 1µH inductors capable of supplying in total up to 12A continuous output (0.3-3.3V). 11x SmartMirror™ programmable LDO regulators rated up to 300mA. All support remote capacitor placement and operate from low 1.5/1.8V input supply; this allows the linear regulators to be cascaded with a suitable buck supply to improve overall system efficiency. A number of LDOs can be configured as current limited bypass-switches to support external peripherals such as external accessory or memory cards. The Buck converters do not require external Schottky diodes, they dynamically optimise their efficiency depending on the load current using an Automatic Sleep Mode (ASM). They incorporate pin and s/w controlled Dynamic Voltage Control (DVC) to support processor load adaptive adjustment of the supply voltage. Processor core leakage reduction can be achieved using external FET switches driven by the rail switch controllers for ultra-fast power domain switching. The DA9063 provides a startup sequencing engine that offers autonomous hardware and software controlled system start-up. Customisable power modes  can also be configured using “Power Commander,” Dialog’s powerful graphical user interface. The ON-key feature detects the button press time and offers configurable key-lock and application shut-down functions. Up to 16 free configurable GPIO pins are able to perform system functions including keypad supervision, application wake-up and timing controlled enable of external regulators/power switches or other ICs. A 10-bit ADC supports voltage and temperature supervision from general purpose inputs including automatic interrupt from comparators and resistor measurement.  Three RGB-LED driver pins are provided with PWM control. LDO8 may be configured as a 6-bit PWM controlled vibration motor driver with automatic battery voltage correction. Features Input supply voltage range up to 5.5v 6 DC-DC Buck Converters with Dynamic Voltage control 2.5A  Buck 2.5A  Buck 2.5A  Buck 1.5A  Buck 1.5A  Buck 1.5A  Buck 3MHz Switching Frequency Enables use of  1.0mm high inductors Integrated Power Switches 11 LDO Regulators with programmable Output 3 low noise LDOs 4 with Dynamic Voltage Control 5 with current limited Switch option Fast controller for 2 Rail Switches Ultra low power 1.5µA Real-Time Clock with alarm, oscillator circuitry with crystal frequency adjustment and controlled signal provision Power Manager with programmable Start-up of internal and external regulators/rail switches and configurable low power modes Support of multiple master applications via two independent Control Interfaces System Monitor including Watchdog Timer Up to 16 free configurable GPIO Pins enable system control from DA9063 while the application is in standby RGB-LED driver (PWM) with autonomous flashing PWM vibration motor driver 10-Bit ADC with 9 Channels and configurable alarm thresholds Regulator Supervision with automatic under and over voltage protection Coin Cell/Super-Capacitor Backup Charger      -40 to +85°C Temperature range 100VFBGA 8.0x8.0x1.0mm (0.8mm pitch) package Block Diagram DA9063: For more information: http://www.dialog-semiconductor.com/products/power-management/DA9063
查看全文
iWave’s latest offering RainboW-G15S is the industry first i.MX6 Dual Lite/ Solo ARM Cortex-A9 core CPU based Single Board Computer in Pico ITX format. Nevertheless, now iWave proudly announces its support for Windows Embedded Compact7 (WEC7) Board Support Package on this i.MX6 Pico ITX SBC. Being a pioneer in SOM offerings, iWave has extended its expertise in software solutions by supporting Windows Embedded Compact 7 BSP on its different i.MX6 platforms. Windows Embedded Compact 7 (WEC7) BSP has been customized to support the i.MX6 Pico ITX SBC platform with the availability of all major peripherals and devices. With UART debug, CAN and Ethernet, this BSP will provide efficient debug and communication support. This BSP provides efficient storage mechanisms through SD/MMC and USB. With OpenGL and OpenVG BSP provides rich graphics which is further accelerated by the 2D and 3D hardware accelerator support available in i.MX6 processor. By using Silverlight 3.0 and Expression Blend, the engineers can develop rich graphical user interfaces. Silverlight application will demonstrate the support of Silverlight on iWave’s Pico ITX SBC. Active sync is available on board to synchronize the device. iWave's new i.MX6 Pico ITX SBC with WEC7 BSP integrates all standard interfaces into a single board with ultra-compact yet highly integrated platform that can be utilized across multiple Embedded PC, Industrial designs and Embedded Systems. Moreover, it has got all the necessary functions that the embedded world demands on a single board to jump start their applications real quick. For more details on this product, kindly visit our website www.iwavesystems.com OR E-mail us on [email protected].....
查看全文
4a Added by Ruslan on June 15, 2012 at 12:29pm    
查看全文
iMX53 Added by Ramona Maurer on November 13, 2011 at 8:43am DIMM module with i.MX53 on emtrion base module LOTHRON, also available as Developer Kit  
查看全文
ConnectCore for i.MX51 Windows Embedded CE 6.0 Development Kit Added by Mike Rohrmoser on July 29, 2010 at 7:38pm   Digi JumpStart Kit for Windows Embedded CE 6.0 R3  
查看全文
Product Features: SMARC Development kit pre-loaded with Yocto OS Kit includes: (1). REV-SA01 SMARC Evaluation Carrier Board in 3.5" SBC Form Factor (2). SMA-IMX6QI Quad Core SMARC Module (3). Power Adapter: AC Input: 100-240V DC Output: 5.0V (4). Power Cable (5). Mini-USB Cable (6). Pre-loaded OS on onboard eMMC
查看全文
AMI Company Logo Added by Chris Brady on July 8, 2010 at 3:54pm    
查看全文
As many customers find it difficult selecting an Operating system for their next product on a given platform Adeneo Embedded put together a very detailed comparison between Linux and WEC7 on the i.MX53 platform. This comparison documents everything from the time it takes to setup the platform, create the first builds to performance and power consumption benchmarks. Below is a snapshot of the contents of the document.   To get access to the complete document, please contact Adeneo Embedded at [email protected]
查看全文
http://www.youtube.com/watch?v=qWUd4TAEqTM&feature=player_embedded   Uploaded by Charbax on Jun 20, 2011 Konstantinos Margaritis is a Senior Software Engineer at San Antonio based Genesi, he talks about how Genesi is pushing Linaro forward to recompile all the apps and everything around Linux to use hard float, to re-optimize floating point applications on ARM Powered Desktop/Laptop designs. Watch this video interview to find out how Genesi is doing these software optimizations on Debian for the i.MX51 and i.MX53 platforms in their ARM Powered Smartbook designs. How soon are ARM Powered laptops going to have enough performance optimizations in them to demonstrate that ARM is fast enough to power Desktop/Laptop designs so that every consumer can be satisfied with the performance? Category: Science & Technology License: Standard YouTube License  
查看全文
MYIR introduces a 7-inch HMI display panel with capacitive touch screen, the MYD-Y6ULX-CHMI, which is based on NXP’s i.MX6 ULL ARM Cortex-A7 processor and ready to run Linux, specially designed for HMI systems for POS, Intelligent access control and more other applications.   MYD-Y6ULX-CHMI Display Panel The MYD-Y6ULX-CHMI Display Panel consists of an MYD-Y6ULX-HMI Development Board and a 7-inch capacitive LCD mounting on its top. The MYD-Y6ULX-HMI is built around MYIR’s MYC-Y6ULX CPU Module with 528MHz i.MX6 ULL SoC, 256MB DDR3 and 256MB Nand Flash. Many peripheral interfaces are available from the base board including RS232, RS485, Ethernet, USB Host/Device, LCD, Camera, TF card slot and etc. The 7-inch capacitive LCD offers 800x480 pixels display resolution.   MEasyHMI QT demo   MYD-Y6ULX-HMI Development Board Apart from the hardware, MYIR also provides software resources to help with customers’ development. The MYD-Y6ULX-CHMI is preloaded with Linux OS. MYIR provides plenty of resources including kernel and drivers in source code, application examples and an MEasyHMI QT demo for developers to start their development rapidly. The MYD-Y6ULX-HMI development board has two 2.0mm pitch 2*20-pin male headers for IO extension. User can customize their own IO boards to connect with the MYD-Y6ULX-HMI to further explore more functions. MYIR offers an IO board MYB-Y6ULX-HMI-4GEXP as an option for users which has extended WiFi & BT, USB based 4G LTE Module interface, Audio and GPIOs. Thus, making the MYD-Y6ULX-CHMI Display Panel a complete solution for HMI applications. MYB-Y6ULX-HMI-4GEXP IO Board   MYD-Y6ULX-CHMI Display Panel + MYB-Y6ULX-HMI-4GEXP IO Board The MYD-Y6ULX-CHMI is only pricing at USD99/pc and the optional MYB-Y6ULX-HMI-4GEXP is USD35/pc. More information about the product can be found at: http://www.myirtech.com/list.asp?id=604
查看全文
DSC_0034 Added by iWavesystems on November 21, 2011 at 7:47am    
查看全文
img-0008-fsl-ptx Added by Robert Schwebel on November 10, 2010 at 6:46pm   Pengutronix' Mainline Linux engineers demonstrate the brand new i.MX28.
查看全文
http://www.youtube.com/watch?v=nUEW8Pt3ksU&feature=player_embedded   Uploaded by iWavesystems on Feb 28, 2012 iW-RainboW-G15M is Freescale's i.MX6 based Q7 compatible CPU module for faster and multimedia focused applications. The module has on-board expandable 1GB DDR3 RAM(expandable), micro SD slot and optional eMMC flash. With the extreme peripheral integration, the module supports industry latest high performance interfaces such as, PCIe Gen2, Gigabit Ethernet, SATA 3.0, HDMI 1.4 and SDXC etc. Category: Science & Technology License: Standard YouTube License    
查看全文