i.MX Solutions Knowledge Base

cancel
Showing results for 
Show  only  | Search instead for 
Did you mean: 

i.MX Solutions Knowledge Base

Labels
  • General 294

Discussions

Sort by:
Toradex is thrilled to announce the arrival of the newest member in its Apalis family of computer-on-modules, the Apalis iMX6. The module is based on Freescale i.MX 6 series of SoC, runs a quad-core ARM Cortex-A9 CPU, and offers an operating frequency of up to 1.2 GHz. Apart from the benefits of long term product availability (of more than 10 years), and compatibility with the existing Apalis T30 module, this module is also qualified for industrial temperature range -40° C to 85° C. More details including datasheet shall be published by the last week of February. For a preliminary look at the datasheet, please click here. For more details on Apalis family, click here. To know more about the Apalis T30 module, click here. Here's a first look at the module.
View full article
http://www.youtube.com/watch?feature=player_embedded&v=R29iKVpyBOY   Uploaded by mgrunditz on Oct 27, 2010 Showing Efika MX Smarttop with Android. Viewing flash video from http://svtplay.se in window and fullscreen. Category: Science & Technology License: Standard YouTube License  
View full article
http://www.youtube.com/watch?v=GN0VzR7b6IQ&feature=player_embedded   Published on Jul 10, 2012 by freescale http://www.freescale.com iWave Systems Technology Pvt Ltd, headquartered in Bangalore India, provides smart design solutions in embedded systems. iWave enables its customers shortest time to market through its proven i.MX SOM & Development platforms. Together with their US Partner, FirstView Consultants, based in Austin, TX, iWave provides local service with offshore prices. iWave's latest i.MX6x based SOM is available both in MXM (for automotive) and in Q7 (for medical, industrial) form factor with complete BSP for latest Android 4.0, WEC7 & Linux 3.0.15. Category: Science & Technology License: Standard YouTube License
View full article
DSC_0060 Added by iWavesystems on April 3, 2012 at 8:41am    
View full article
iWave @ Pedestal - 1112 , FTF-Americas Added by iWavesystems on June 18, 2012 at 4:15am   Be there to witness exciting Automotive solutions' demos...
View full article
Imx6 can output lvds direct.But the lvds-wire is too  expensive to buy. So they can cannect ds90ub947 serializer to applied in automotive instrumentation. By the way, it need a ds90ub948 deserializer in the remote which cannect a lvds displayer. The attachment is the driver of ds90ub947/948 for linux.It can  support linux 3.10 and above.It was verified working on linux 3.10.53 and imx6q. The attachment list: ds90ub947.c ds90ub947.h readme.txt You can follow the readme to use it. This driver was barely in embryo.You should modify it according to your application. Sometime, it very looks like the ds90ub913/914 and max9286/96705.
View full article
http://www.youtube.com/watch?feature=player_embedded&v=UUKeGrtX1aA   Uploaded by b378he on Sep 22, 2010 Genesi Efika MX running Android 2.2 Category: Science & Technology License: Standard YouTube License  
View full article
img-0001-fsl-ptx Added by Robert Schwebel on November 10, 2010 at 6:42pm The Pengutronix kernel team demonstrates Linux on i.MX28 on the Freescale booth at electronica 2010.  
View full article
iWave has now enabled 2GB RAM support for the iW-RainboW-G15M-Q7, the i.MX6 Quad, Dual & Dual Lite Qseven SOMs. The 2GB RAM support allows customers to run graphics and multimedia rich applications more seamlessly. The 2GB RAM supported Qseven SOM configuration is available with minimum order quantity of 500pcs. iWave also can support 4GB RAM on specific requests. For more details contact mktg@iwavesystems.com
View full article
iWave’s i.MX6 Qseven System on Module has been incorporated into the Golf Cart Guide System which is used to monitor the cart position, delay while supplementing the cart position, to identify the members with the player list in the clubhouse. The design also includes ensuring safety of golfers by giving warning messages during lightning, fog etc. iWave’s i.MX6 Qseven module was seamlessly integrated with customer carrier card. Given iWave’s design Quality and Technical Support client could easily adapt iWave’s SOM into their design. Key technology iWave has worked on this solution: Freescale i.MX6x Solo core Qseven SOM (extended commercial grade) ARM Cortex A9 core at 800MHz OS: Windows Embedded Compact 7 High brightness LCD display Touch panel AC’97 Audio Key input GPS WiFi SDIO interface USB memory iWave’s unique ability to provide qseven module and BSP support under one roof helped the client to shorten the product development life cycle and achieve quick time to market. iWave’s i.MX6 Qseven SOM iW-RainboW-G15M-Q7 has gained worldwide popularity due to the ease of usage for diverse range of applications. Along with this, availability of the iW-RainboW-G15D-Q7 (i.MX6 development/ i.MX6 evaluation board) and iWave’s in-house software BSP support for i.MX6 helps clients to validate the end application quickly and achieve short product development life cycle and quick time to market. For further information please write to mktg@iwavesystems.com or visit www.iwavesystems.com
View full article
This webtalk session provides an overview of the new ConnectCore 6 multichip module. The industry’s first SMT multichip module built on the Freescale i.MX6 application processor family. Offering pre-certified and fully integrated wireless connectivity options such as 802.11a/b/g/n and Bluetooth 4.0 plus unique system capabilities such as an independent Kinetis K/L on-module subsystem, built for reliability and long-term availability. The module targets applications in healthcare/medical, transportation, industrial and other markets. Visit the link below to view the webtalk video now: http://www.embedded-know-how.com/boards-a-modules-main/article/45-boards-modules/1699
View full article
在IMX6的数据手册中发该芯片的SDIO接口支持SDXC这个标准,请问是否可以确认IMX6是支持512GB的SD卡?? The IMX6's SDIO interface supports SDXC.Can you confirm IMX6 support capacity of 512GB SD card? 
View full article
e-con Systems' 13MP camera on eSOMiMX6 – iMX6 SOM Running Android now captures smiling faces. eSOMiMX6​ is a high performance Computer on Module based on Freescale i.MX6 Quad/Dual/Solo ARM™ Cortex-A9. This iMX6 SOM supports Android, Linux and WEC 2013 BSP. eSOMiMX6 - iMX6 System on Module​​​​​ The ACC-iMX6-CUMI1820CAM houses the e-CAM130_CUMI1820_MOD - 13 MP Camera module based on Aptina’s AR1820HS sensor and interfaces with our Ankaa’s i.MX6 processor over 4-lane MIPI CSI-2 interface. This See3CAM_CU130 can also stream Full HD (1920x1080) at 30fps and HD (1280x720) at 60fps in both uncompressed and compressed MJPEG formats. The 13MP camera has a dedicated, high-performance Aptina Image Signal Processor chip (ISP) that performs all the Auto functions (Auto White Balance, Auto Exposure control) in addition to complete image signal processing pipeline that provides best-in-class images and video and the MJPEG compression. Target Applications: Document scanning cameras OCR Readers Electronic Microscope Smartphone & Tablets Video Conferencing Systems Next generation Ultra HD Webcams Medical/Diagnostic cameras Inspection cameras Optical Character Recognition Quality Control applications Advantages: Dedicated and high performance ISP on board Automatic still capture on smile detection Supports MJEPG format Standard S-Mount allows changeable Len (variable FOV, Focal Length etc) Enables compact design To watch the demo, please watch here: youtube.com/watch?v=QqtHNcWK_hM To get more details on this product, please visit: www.e-consystems.com/iMX6-som-system-on-module.asp​
View full article
NOVPEK i.MX53 System Download the NOVPEK i.MX53 Brochure (PDF, 1.09mb) Includes NOVPEK i.MX53 Module 202 easily accessible IOMUX pins Arranged in 32x3 100mil pin headers Advanced Power Management (PM) development support via Add-on Card, various PM options available Multiple voltage settings for each peripheral voltage rail Accurate power consumption analysis framework for all 35 voltage rails on the i.MX53 On-board debug ports: JTAG and 16bit ETM Bootable with terminal support RS232 and TTL interfaces, only uses two i.MX53 pins All i.MX53 boot options Simplified firmware/software development through 10/100 Ethernet port SPI based, doesn’t consume the built-in FEC USB HOST port and USBOTG port that can be forced to HOST mode Component video out port SATA interface HDMI interface LVDS interface Highly integrated NovTech PM solution Multiple power-on events Reprogrammable for configurability   Click here for more information  
View full article
Technical Session Added by iWavesystems on June 26, 2012 at 3:53am    
View full article
e-con Systems announces their new System-On-Module aimed for Applications which require higher GPU performance and faster network connectivity. eSOMiMX6PLUS System-On-Module is based on NXP’s QuadPLUS/DualPLUS ARM Cortex™ A9 Processor running up to 1.2GHz, featuring 3 high speed Camera interfaces with support for 13MP Camera and supporting 802.11 ac Wi-Fi network. The eSOMiMX6PLUS at volumes is available at USD79 onwards and samples can be bought from the Webstore. Customers wanting to evaluate thee SOMiMX6PLUS, can do so by ordering the AnkaaPLUS development kit from e-con’s Webstore. The development kit, among other accessories, also includes a13MP camera board, 5MP camera board and 7” LCD panel. 
View full article
Adeneo Embedded, a Freescale Connected Proven Partner, continues its commitment in working with Freescale on its i.MX product line. With Freescale’s announcement of the i.MX product roadmap (Freescale i.MX Roadmap blog) and Adeneo Embedded’s latest releases of Operating System BSPs for the i.MX6 platforms, the two companies strengthen further their collaboration and capabilities by bringing best products and services to their customers.   Adeneo Embedded has developed Android, Linux, QNX and Windows Embedded Compact BSPs for a wide range of Freescale’s i.MX products. Adeneo Embedded is the first company to develop the Windows Embedded Compact 2013 BSP on the i.MX6 platforms, supporting SABRE SD Board and SD Platform from Freescale, as well as many different 3 rd party boards including SABRE Lite based platforms and various System On Modules. Adeneo Embedded is also the official i.MX6 training partner of Freescale, jointly conducting about 60+ trainings each year across America and Europe .   Adeneo Embedded is pleased to see Freescale announcing the upcoming i.MX7 and i.MX8 series and will help customers designing products based on these new technologies with a complete portfolio of solutions and services to support the integration of Embedded OS, Middleware and Connected Applications.     About Adeneo Embedded Adeneo Embedded provides system integration, design, support and training services to companies seeking world-class expertise in embedded solutions using high-performance architectures. For over 10 years, Adeneo Embedded has helped clients, in all stages of development; create profitable, feature-rich products that incorporate software and hardware solutions based on Windows Embedded, Windows Phone and Windows 8 operating systems. Close working partnerships with industry-leading silicon and software vendors allow Adeneo Embedded to apply its experience to a wide range of embedded solutions for the automotive, industrial, medical,  multi-media, navigation,  networking, mobile and wireless markets. Adeneo Embedded has a global sales and support network backed by engineering offices in North America and Europe.   © 2013 Adeneo Embedded. All Rights Reserved. All other brands or product names are the property of their respective holders   Further information For more information about Adeneo Embedded competences, products and services around Windows Embedded technologies:   visit Adeneo Embedded dedicated web site                 www.adeneo-embedded.com Adeneo Embedded General sales contact                    sales@adeneo-embedded.com   For a local contact in   Central Europe, contact Michael Heinz                      mheinz@adeneo-embedded.com South&North Europe, contact Jeremy Delicato         jdelicato@adeneo-embedded.com America, please contact Mike Ruiz                            mruiz@adeneo-embedded.com Asia, please contact Vijay Raisinghani                       vraisinghani@adeneo-embedded.com
View full article
DSC_0074 Added by iWavesystems on April 3, 2012 at 8:58am    
View full article
i.MX6 quad-core Cortex-A9 CPU, 1.2GHz Up to 4GB DDR3 and 32GB on-board SSD storage Integrated GPU and 1080p VPU, dual display support WiFi, BT 3.0, GbE, PCIe, SATA, 5x USB, 5x UART, 2x CAN Linux, Android ICS and Windows Embedded Compact 7 Miniature size - 75 x 65 x 6 mm CM-FX6-iMX6 is a tiny System-on-Module (SoM) / Computer-on-Module (CoM) designed to serve as a building block in embedded applications. CM-FX6 is based on the i.MX6 application processor featuring a highly scalable single/dual/quad core Cortex-A9 CPU at up to 1.2GHz coupled with powerful graphics and video processing units. The processor is supplemented with up-to 4GB DDR3 and 32GB of on-board SSD. In addition, CM-FX6 features a wide range of industry standard interfaces – Gigabit Ethernet, WiFi 802.11, Bluetooth, PCIe, SATA, USB, RS232 and CAN bus. CM-FX6 is provided with comprehensive documentation and full ready-to-run SW support for Linux, Android and Windows Embedded Compact 7 operating systems. CM-FX6-iMX6 Detailed Spec CM-FX6-iMX6 Block Diagram CM-FX6-iMX6 Development Kit CM-FX6-iMX6 Online Pricing
View full article
Product Features: SMARC Development kit pre-loaded with Linux OS Kit includes: (1). REV-SA01 SMARC Evaluation Carrier Board in 3.5" SBC Form Factor (2). SMA-IMX6QI Quad Core SMARC Module (3). Power Adapter: AC Input: 100-240V DC Output: 5.0V (4). Power Cable (5). Mini-USB Cable (6). Pre-loaded OS on onboard eMMC
View full article