From past few years wireless technology is booming to drive the innovations in the medical field. iWave is providing wireless video streaming solution on iWave’s i.MX6 Pico-ITX platform for various medical applications. iWave has expertise in HD video streaming of intraoral camera over the Wi-Fi network. The RTSP/RTP protocols (Real Time Streaming Protocols) are used for streaming between iWave’s Pico ITX board and the host PC which support VLC or Mplayer.
Picture: Wireless Video Streaming Solution based on i.MX6
Video streaming platform features:
In addition to i.MX6 Pico ITX SBC iWave also offers following i.MX6 boards / products:
i.MX6 Qseven Development Board
Windows Embedded Compact 7 BSP for i.MX6 Platforms
For further information, please write to mktg@iwavesystems.com
website: www.iwavesystems.com