Wireless Video Streaming Solution based on i.MX6 for Healthcare Applications from iWave Systems

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Wireless Video Streaming Solution based on i.MX6 for Healthcare Applications from iWave Systems

Wireless Video Streaming Solution based on i.MX6 for Healthcare Applications from iWave Systems

From past few years wireless technology is booming to drive the innovations in the medical field. iWave is providing wireless video streaming solution on iWave’s i.MX6 Pico-ITX platform for various medical applications. iWave has expertise in HD video streaming of intraoral camera over the Wi-Fi network. The RTSP/RTP protocols (Real Time Streaming Protocols) are used for streaming between iWave’s Pico ITX board and the host PC which support VLC or Mplayer.


wireless_video_streaming.png

Picture: Wireless Video Streaming Solution based on i.MX6


Video streaming platform features:

  • Pico ITX board with i.MX6 quad CPU
  • 720x480p/30FPS USB Intraoral Camera
  • 802.11bgn Wi-Fi Module
  • OS: Linux


In addition to i.MX6 Pico ITX SBC iWave also offers following i.MX6 boards / products:

i.MX6 Qseven SOM

i.MX6 Qseven Development Board

i.MX6 MXM SOM

i.MX6 MXM Development Kit

Windows Embedded Compact 7 BSP for i.MX6 Platforms


For further information, please write to mktg@iwavesystems.com

website: www.iwavesystems.com

ラベル(1)
コメント

intraoral camera can be used within a few feet between the dentist and patient, what's the point of wifi-transmission the video here?

評価なし
バージョン履歴
最終更新日:
‎04-28-2014 03:04 AM
更新者: