wei@wei-VirtualBox:~/work/android/imx-p9.0.0_2.3.0$ source imx_android_setup.sh Start fetching the source for android build
Setting REL_PACKAGE_DIR to /home/wei/work/android/imx-p9.0.0_2.3.0
repo: warning: Python 2 is no longer supported; Please upgrade to Python 3.6+.
repo: warning: Python 2 is no longer supported; Please upgrade to Python 3.6+.
Fetching projects: 28% (193/688) platform/packages/providers/UserDictionaryProvFetching projects: 31% (214/688) platform/hardware/qcom/sdm845/thermal
Fetching projects: 100% (688/688), done.
Checking out projects: 42% (289/688) platform/external/python/google-auth-httplChecking out projects: 50% (344/688) platform/external/subsampling-scale-image-Checking out projects: 77% (530/688) platform/packages/apps/SafetyRegulatoryInfChecking out projects: 80% (551/688) platform/packages/providers/ApplicationsPrChecking out projects: 86% (592/688) platform/prebuilts/gcc/linux-x86/arm/arm-lChecking out projects: 100% (688/688), done.
repo sync has finished successfully.
Android source is ready for the build
wei@wei-VirtualBox:~/work/android/imx-p9.0.0_2.3.0/android_build$
已解决! 转到解答。