Hello,
I encounter some issues to enable OP-TEE on i.MX 8M Mini LPDDR4 EVKB.
OP-TEE seems well packaged in the ITB image and loaded by the SPL but when TF-A call the function bl32_init the boot process is interrupted.
I use the version lf-5.10.y-1.0.0 of linux-imx, uboot-imx, imx-atf and imx-optee-os.
Following the ITS:
/dts-v1/;
/ {
description = "Configuration to load ATF before U-Boot";
images {
uboot@1 {
description = "U-Boot (64-bit)";
data = /incbin/("/src/buildroot/output/images/u-boot-nodtb.bin");
type = "standalone";
arch = "arm64";
compression = "none";
load = <0x40200000>;
};
fdt@1 {
description = "imx8mm-evk";
data = /incbin/("/src/buildroot/output/build/uboot-lf-5.10.y-1.0.0/arch/arm/dts/imx8mm-evk.dtb");
type = "flat_dt";
compression = "none";
};
atf@1 {
description = "ARM Trusted Firmware";
data = /incbin/("/src/buildroot/output/images/bl31.bin");
type = "firmware";
arch = "arm64";
compression = "none";
load = <0x00920000>;
entry = <0x00920000>;
};
tee@1 {
description = "TEE firmware";
data = /incbin/("/src/buildroot/output/images/tee.bin");
type = "firmware";
arch = "arm64";
compression = "none";
load = <0xbe000000>;
entry = <0xbe000000>;
};
};
configurations {
default = "config@1";
config@1 {
description = "imx8mm-evk";
firmware = "uboot@1";
loadables = "atf@1", "tee@1";
fdt = "fdt@1";
};
};
};
Below the boot trace:
U-Boot SPL 2020.04 (May 06 2022 - 06:26:30 +0000)
DDRINFO: start DRAM init
DDRINFO: DRAM rate 3000MTS
DDRINFO:ddrphy calibration done
DDRINFO: ddrmix config done
Normal Boot
Trying to boot from MMC1
fit read sector 300, sectors=24, dst=401fcdc0, count=24, size=0x3000
firmware: 'uboot@1'
External data: dst=40200000, offset=3000, size=c5210
fdt: 'fdt@1'
External data: dst=402c5240, offset=c8210, size=8c1d
loadables: 'atf@1'
External data: dst=920000, offset=d0e30, size=d258
loadables: 'tee@1'
External data: dst=be000000, offset=de088, size=6dd84
no string for index 2
Authenticate image from DDR location 0x401fcdc0...
NOTICE: BL31: v2.4(debug):2021.11-480-g53fc4f771a
NOTICE: BL31: Built : 06:26:25, May 6 2022
INFO: GICv3 with legacy support detected.
INFO: ARM GICv3 driver initialized in EL3
INFO: BL31: Initializing runtime services
INFO: BL31: cortex_a53: CPU workaround for 855873 was applied
WARNING: BL31: cortex_a53: CPU workaround for 1530924 was missing!
INFO: BL31: Initializing BL32