Thank you,
Regards,
Kumaraswamy.
Actually we don't provide all the detail efficiency curves for your reference because of the complex permutation and combination in VIN,VOUT,IOUT.
For your question you need calculate of overall power dissipation of the PMIC. So the maximum power dissipation occurs in the highest loading ,and the efficiency of switches usually 80%-90%,you also refer to the datasheet existing efficiency curves to estimate. The LDO efficiency usually equal to the ratio between VOUT and VIN.
Combining with the thermal characteristics in datasheet you could do the thermal analysis well.
Hope these can help you!