i.MX6 D/Q and i.MX6 DL/S Android JB4.2.2_1.0.0-GA release

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

i.MX6 D/Q and i.MX6 DL/S Android JB4.2.2_1.0.0-GA release

i.MX6 D/Q and i.MX6 DL/S Android JB4.2.2_1.0.0-GA release

Hi All,

The new Android JB4.2.2_1.0.0-GA release is now available on www.freescale.com

·         Files available

Name

Description

IMX6_JB422_100_ANDROID_DOCS

i.MX 6Quad, i.MX 6Dual, and   i.MX 6DualLite Android jb4.2.2_1.0.0 BSP Documentation. Includes Release   Notes, User's Guide, QSG and FAQ Sheet.

IMX6_JB422_100_ANDROID_SOURCE

i.MX 6Quad, i.MX 6Dual, and   i.MX 6DualLite Android jb4.2.2_1.0.0 BSP, Documentation and Source Code for   BSP and Codecs.

IMX6_JB422_100_ANDROID_DEMO

i.MX 6Quad, i.MX 6Dual, and   i.MX 6DualLite Android jb4.2.2_1.0.0 BSP Binary Demo Files

·         Target HW boards

o   i.MX6DL  SABRE SD board

o   i.MX6Q  SABRE SD board

o   i.MX6DQ SABRE AI board

o   i.MX6DL SABRE AI board

·         Release Description

i.MX Android jb4.2.2_1.0.0-ga is GA release for Android 4.2.2 Jelly Bean(JB) on i.MX6Q SABRE SD, i.MX6DL SABRE SD and i.MX6Q/DL SABRE AI platform with key features integrated.

i.MX Android jb4.2.2_1.0.0-ga release includes all necessary codes, documents and tools to assist users in building and running Android 4.2.2 on i.MX6Q and i.MX6DL hardware board from the scratch. The prebuilt images are also included for a quick trial on Freescale i.MX6Q, i.MX6DL SABRE SD and i.MX6Q/DL SABRE AI boards.

Most of deliveries in this release are provided in source code with the exception of some proprietary modules/libraries from third parties.

·         Features

Feature

i.MX6Q   SABRE SD

i.MX6DL   SABRE SD

i.MX6   SABRE AI

Comments

Linux 3.0.35  kernel

Y

Y

Y

Based on Linux BSP   L3.0.35_4.0.0 GA release

Google JellyBean   4.2.2 release

Y

Y

Y

Based on   android-4.2.2_r1 release

Bootup with Android

Y

Y

Y

Boot source

eMMC&

External SD

eMMC&

External SD

SD&Nand

Default Nand chip   been support is Micron MT29F8G08ABABAWP

Splash Screen for   LVDS

Y

Y

N

UI (input)

Multi-touch on LVDS   panel

Multi-touch on LVDS panel

Multi-touch on LVDS   panel

UI (display)

LVDS panel, HDMI   display

LVDS panel, HDMI   display

LVDS panel, HDMI   display

UI (dual display,   LVDS+HDMI, UI mirror displayed on second device)

Y

Y

Y

UI (brightness   control)

Y

Y

Y

UI (LiveWallpaper)

Y

Y

Y

Storage - External   Media

Y

Y

Y

SD, External SD and   UDisk

Storage - MTP   (Media Transfer Protocol)

Y

Y

Y

Connectivity -   Ethernet

Y

Y

Y

Connectivity - BT


 
 

Y

Y


 
 

N

Hardware:

·           Atheros AR3001

·           Atheros AR3002

Profiles:

·           A2DP

·           HID

·           OPP

·           PBAP

Connectivity - WiFi

Y

Y


 
 

Y

Hardware:

·           Atheros AR6103 SDIO card

Features:

·           AP mode

·           Wake on Wireless

Connectivity -   3G

Y

Y


 

N

Hardware:

·           HUAWEI EM770W modem

·           Infinion Amazon 1 modem

·           ZTE FM210 modem

Connectivity -   GPS

Y

Y

N

Connectivity -

USB Tethering

Y

Y

Y

Support WIFI and   Ethernet as upstream

Internet - SIP   voice call

N

N

N

Internet - VPN

Y

Y

Y

Power - Battery   status report

Y

Y

N/A

Known limitations   about the accuracy in some use cases

Power - CPU Freq

Y

Y

Y

Power - Bus Freq

Y

Y

Y

Media - Music Play

Y

Y

Y

Media - Sound Record

Y

Y

Y

Media - Video Play

Y

Y

Y

Media - Camera

Y

Y

N

Media - TVIN

N/A

N/A

Y

PAL/NTSC

Media - Dual Camera

Y

Y

Y

Hardware for SABRE SD:

·           Front Camera: OV5642 CSI camera

·           Rear Camera: OV5640 MIPI camera

Hardware   for SABRE AI:

·           Front Camera: UVC camera

·           Rear Camera: TV IN

Media - Camcorder

Y

Y

N

Media - USB Camera

Y

Y

Y

Logitech:

·           C250

·           E3500

Media - USB Micro

Y

Y

Y

Media - Movie   Studio

Y

Y

Y

Media -

HDMI audio output

Y

Y

Y

Graphic - HW 3D   acceleration

Y

Y

Y

OpenGLES 1.1/2.0   via GC2000 or GC800 3D core

Graphic - HW   accelerated UI surface composition

Y

Y

Y

Misc - ADB over USB

Y

Y

Y

Misc - Fastboot   utility

Y

Y

Y

Misc - SW update   and factory reset

Y

Y

Y

Sensor - Magmatic

Y

Y

N

Sensor -   Accelerometer

Y

Y

N

Sensor - Light

Y

Y

N

NTFS-3G File System

Y

Y

Y

For external   Storage

NAND

N

N

Y

Tested NAND chip:

- Micro

29F8G08ABABA

·         Change List

The below section lists the big changes in JellyBean which need the user’s attention when comparing to Freescale ICS version:

o   Default Android multiple display implementation in JellyBean

o   Display resolution change in Setting is not been supported

o   New camera hal implementation based on JellyBean libcamera2

o   Add NTFS file system support for external storage

·         Known issues

For known issues and limitations please consult the release notes

标签 (5)
无评分
版本历史
最后更新:
‎05-09-2013 09:16 AM
更新人: