i.MX21 Multimedia Applications Processors

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

i.MX21 Multimedia Applications Processors

i.MX21 Multimedia Applications Processors

Product Family Features

Freescale's i.MX family of applications processors has demonstrated leadership in the portable handheld market. The i.MX21 multimedia applications processor is the latest addition to this family and builds on its low-power, high-performance heritage. Freescale has shipped more than 60 million chips of our industry-founding applications processors. That means you can start smart by picking products with a technology pedigree to handle all the creativity you can pump into them.

The i.MX21 features the advanced and power-efficient ARM926EJ-S core operating at speeds starting at 266 MHz and is part of a growing family of Smart Speed products that offer high performance processing optimized for lowest power consumption.

  • ARM926EJ-S™ core (16 KB I-Cache, 16 KB D-Cache)
  • Smart Speed Switch
  • 16/18-bit color LCD controller up to SVGA
  • USB On-The-Go (two-host port)
  • MPEG-4 and H.263 encode/decode acceleration up to CIF 30 fps

Additional Resources

IMX21-ADS

I.MX21 ADS Board Flashing

IMX21-and-iMXL-Lite-Kit

标记 (2)
无评分
版本历史
最后更新:
‎02-28-2013 10:44 AM
更新人: