The i.MX Android L5.0.0_1.0.0 GA release is now available on http://www.freescale.com .
· Files available
# | Name | Description |
1 | i.MX6 Android L5.0.0_1.0.0 BSP Documentation | |
2 | i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo i.MX 6Sololite and i.MX6SX Android L5.0.0_1.0.0 BSP, Source Code for BSP and Codecs. | |
3 | i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, and i.MX 6Solo Android L5.0.0_1.0.0 BSP Binary Demo Files for the SABRE for Automotive Infotainment. | |
4 | i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, and i.MX 6Solo Android L5.0.0_1.0.0 BSP Binary Demo Files for the SABRE Platform and SABRE Board for Smart Devices. | |
5 | i.MX 6Sololite Android L5.0.0_1.0.0 BSP Binary Demo Files for the SoloLite evaluation kit. | |
6 | i.MX 6SoloX Android L5.0.0_1.0.0 BSP Binary Demo Files. | |
7 | AAC Plus Codec for i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo i.MX 6Sololite and i.MX 6SX Android L5.0.0_1.0.0 BSP. | |
8 | i.MX 6Family Manufacturing Toolkit for L5.0.0_1.0.0 |
· Supported Hardware SoC/Boards:
o i.MX 6Quad SABRE-SD board and platform
o i.MX 6DualLite SABRE-SD board and platform
o i.MX 6Quad SABRE-AI board and platform
o i.MX 6DualLite SABRE-AI board and platform
o i.MX6SoloLite EVK platform
o i.MX6SoloX SABRE-SD board
o i.MX6SoloX SABRE-AI board and platform
· Change List
Compared to the L5.0.0_1.0.0-alpha release, this release has the following major changes:
o Applies Cortex-A9 Errata 845369, which will cause performance drop in memcpy.
o Prefetches offset change for PL310 to improve the memcpy performance.
o Disables shell as Android CTS requirement.
o Switches the default NAND chip from MT29F8G08ABACA to MT29F64G08AFAAA.
o Includes several fixes to pass CTS android-cts-5.0_r2.
· Features
For features please consult the release notes.
· Known issues
For known issues and more details please consult the release notes.