Search the Community
Turn on suggestions
Auto-suggest helps you quickly narrow down your search results by suggesting possible matches as you type.
1,551 results
Sorted by:
04-05-2016
12:35 PM
Demo Industry 4.0 connectivity or Industrial IoT combines the existing high Level network based on Ethernet type Protocols and the access to a single sensor data. IO Link p...
Labels:
05-25-2016
09:30 AM
Industry 4.0, also known as Industrial IoT, is based on cyber physical systems. It will connect objects together inside and outside the factory. This session will discuss the newest technology s...
- Tags:
- ftf-mhw-n1825
- io-link
09-20-2018
12:33 PM
Learn about using NXP’s high-performance line of Arm® microprocessors for real-time industrial control applications. The Open Industrial Linux® SDK provides multiple levels of real-time performance, ...
- Tags:
- amf-net-t3270
- tsn
12-06-2024
06:36 AM
...hould be recent enough to properly support the i.MX8QM with the 1.3 GHz limitation: U-Boot 2024.04-34984-g64f00b21ff8 (Dec 04 2024 - 14:42:45 +0100)
CPU: NXP i.MX8QM RevB A53 at 1104 MHz at 3...
Labels
04-13-2020
02:40 PM
...it parallel CMOS sensor interface
2x 10/100/1000 Ethernet
PCIe 2.0 (1 lane)
FlexCAN
5x SPI, 6x UART, 4x I2C, 5x I2S/SSI, 8x PWM
i.MX 8M Applications Processor | Arm® Cortex®-A...
Labels:
01-25-2018
02:07 AM
The file is a flyer for introducing MYIR's MYS-6ULX Single Board Computer which is a high-performance low-cost SoM Board specially designed for Industry 4.0 (Industrie 4.0) and Internet o...
04-08-2021
02:16 PM
1 Kudo
Embedded edge technology is revolutionizing the area of machine vision for industrial applications. Vision systems at factory shop floor are now heavily relying on components capable to process image...
12-05-2019
10:57 AM
Automotive and Industrial Battery Management Systems solutions from low to high voltage applications covering key components such as safety battery cell controller, power management, and MCUs.
- Tags:
- battery management
Labels:
05-06-2019
04:54 PM
OpenIL is an open source software distribution for industrial and automation market. OpenIL provides industrial-grade real time, security and network determinism. OpenIL is an ideal Linux ...
- Tags:
- openil
Labels: