The TWR-K40X256 Kit is a Freescale evaluation board powered by the Kinetis K40 microcontroller. The Kinetis microcontroller family is a set of 32 bit ARM Cortex M4 chips which feature flexible storage, lower power usage, high performance and optional Floating Point Unit with many useful peripherals. For more information on the Kinetis family see Freescale's Kinetis website. The Tower System is a prototyping platform with interchangeable and reusable modules along with open source design files. TWR K40X256 Hardware Setup There are several main hardware configuration steps. After installing the battery, once the USB cable has been connected between the evaluation board and PC, it may be necessary to update the chip firmware which requires moving a jumper pin on the evaluation board. TWR K40X246 Hardware Setup Instructions Board Specific Tutorials K40 Blink LED K40 Drive DC Motor K40 Drive Servo Motor K40 Line Scan Camera Board Tips The TWR-K40X256 features a socket that can accept a variety of different Tower Plug-in modules featuring sensors, RF transceivers, and more. The General Purpose TWRPI socket provides access to I2C, SPI, IRQs, GPIOs, timers, analog conversion signals, TWRPI ID signals, reset, and voltage supplies. The pinout for the TWRPI Socket is defined in Table 3 of the TWR-K40X256 User's Manual, but the user manual does not describe how to order a connector A Samtec connector, part number: SFC-110-T2-L-D-A is the proper female mating connector for the TWR-K40X256 TWRPI socket. SIDE A/SIDE B White DOTS for counting Pins Solder Wire to GND, and to MCU VDD Pin for testing purposes Important Documents TWR-K40X256 User's Manual TWR-K40X256 Schematics External Links TWR-K40X256-KIT Webpage Kinetis Discussion Forum Tower Geeks Community Website Tower Geeks Freescale Cup Group
記事全体を表示