Different pin styles in pressure sensors documentation.

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Different pin styles in pressure sensors documentation.

Different pin styles in pressure sensors documentation.

Ever wondered about the pin styles for pressure sensors in their data sheets? Well then here are some useful notes.

The difference between style 1 and style 2 in the package dimensions is due to the two main families of pressure sensors Freescale offers.

Style 1 is usually applicable for all MPXx10, MPXx53 and MPXx2000-series SOP Type package pressure sensors featuring differential outputs.

Style 2 is applicable for all MPXx4000-series, MPXx5000-series, MPXx6000-series, MPXx7000-series integrated devices in surface mount packages featuring single ended outputs.


E.g. for MPXV7002DP case no. 1351-01 SMALL OUTLINE PACKAGE


MPXV7002DP_02.JPG.jpg

MPXV7002DP_01.JPG.jpg


ラベル(1)
評価なし
バージョン履歴
最終更新日:
‎10-09-2013 02:53 AM
更新者: