Ever wondered about the pin styles for pressure sensors in their data sheets? Well then here are some useful notes.
The difference between style 1 and style 2 in the package dimensions is due to the two main families of pressure sensors Freescale offers.
Style 1 is usually applicable for all MPXx10, MPXx53 and MPXx2000-series SOP Type package pressure sensors featuring differential outputs.
Style 2 is applicable for all MPXx4000-series, MPXx5000-series, MPXx6000-series, MPXx7000-series integrated devices in surface mount packages featuring single ended outputs.
E.g. for MPXV7002DP case no. 1351-01 SMALL OUTLINE PACKAGE
![MPXV7002DP_02.JPG.jpg MPXV7002DP_02.JPG.jpg](/t5/image/serverpage/image-id/40979i68243D1FD9F69D5B/image-size/large?v=v2&px=999)
![MPXV7002DP_01.JPG.jpg MPXV7002DP_01.JPG.jpg](/t5/image/serverpage/image-id/40978iCDA0F3866D6F93E2/image-size/large?v=v2&px=999)