Different pin styles in pressure sensors documentation.

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Different pin styles in pressure sensors documentation.

Different pin styles in pressure sensors documentation.

Ever wondered about the pin styles for pressure sensors in their data sheets? Well then here are some useful notes.

The difference between style 1 and style 2 in the package dimensions is due to the two main families of pressure sensors Freescale offers.

Style 1 is usually applicable for all MPXx10, MPXx53 and MPXx2000-series SOP Type package pressure sensors featuring differential outputs.

Style 2 is applicable for all MPXx4000-series, MPXx5000-series, MPXx6000-series, MPXx7000-series integrated devices in surface mount packages featuring single ended outputs.


E.g. for MPXV7002DP case no. 1351-01 SMALL OUTLINE PACKAGE


MPXV7002DP_02.JPG.jpg

MPXV7002DP_01.JPG.jpg


标签 (1)
无评分
版本历史
最后更新:
‎10-09-2013 02:53 AM
更新人: