Hello,
Is there any recommended list of SPI and Parallel Flashes which can be interfaced with T1040 or the SOC is compatible with flashes by any manufacturer ?
Thanks,
Xaro
There is no such list because T1040 has universal controllers: IFC (for parallel NOR Flash) and eSPI (for SPI Flash).
The IFC features a NOR flash controller, which:
• Compatible with asynchronous NOR flash (synchronous burst-read not supported)
• Provides memory-mapped interfacing to NOR
• Supports an address data multiplexed (ADM) NOR device
• Flexible timing control allows interfacing with proprietary NOR devices (WE_B controlled writes only)
• Boot chip-select (CS0) is available at system reset
• Data bus width of 16-bits
The major features of the eSPI controller are:
• Interface contains SPI_MOSI, SPI_MISO, SPI_CLK, and 4 chip selects
• Supports eSPI master
• Supports RapidSTM full clock cycle operation
• Full-duplex or half-duplex master operation
• Supports Winbond dual output read
• Command in transaction level-easier for accessing eSPI devices
• Works with a range from 4-bit to 16-bit data characters
• Supports back-to-back character transmission and reception
• Supports reverse data mode for 8/16 bits data characters
• Supports single-master environment
• Maximum clock rate possible is (platform clock rate/ )
• Independent programmable baud rate generator
• Programmable clock phase and polarity.
• Supports four different configurations per chip select
• Local loopback capability for testing