AUT-N1823 Introducing New SPI Controlled Brushed DC Motor Drivers Featuring Functional Safety and Higher Torque

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

AUT-N1823 Introducing New SPI Controlled Brushed DC Motor Drivers Featuring Functional Safety and Higher Torque

AUT-N1823 Introducing New SPI Controlled Brushed DC Motor Drivers Featuring Functional Safety and Higher Torque

Introducing a new Brushed DC motor driver product family designed for automotive engine control applications. It will be the first motor driver fully certified to ISO26262 to support ASIL level D system qualification and features a patented thermal management scheme to ensure high, efficient operation. The key aspects of thermal power dissipation during heavy load conditions will be reviewed. The session will also include a demonstration with the new brushed dc motor driver and SPI GEN software, showing its integrated protection features. The participants will be able to see how current averaging will maintain higher torque during over-load and all the safety features that can be reported over the SPI.

附件
无评分
版本历史
最后更新:
‎05-25-2016 09:25 AM
更新人: