AUT-N1823 Introducing New SPI Controlled Brushed DC Motor Drivers Featuring Functional Safety and Higher Torque

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

AUT-N1823 Introducing New SPI Controlled Brushed DC Motor Drivers Featuring Functional Safety and Higher Torque

AUT-N1823 Introducing New SPI Controlled Brushed DC Motor Drivers Featuring Functional Safety and Higher Torque

Introducing a new Brushed DC motor driver product family designed for automotive engine control applications. It will be the first motor driver fully certified to ISO26262 to support ASIL level D system qualification and features a patented thermal management scheme to ensure high, efficient operation. The key aspects of thermal power dissipation during heavy load conditions will be reviewed. The session will also include a demonstration with the new brushed dc motor driver and SPI GEN software, showing its integrated protection features. The participants will be able to see how current averaging will maintain higher torque during over-load and all the safety features that can be reported over the SPI.

ラベル(1)
添付
評価なし
バージョン履歴
最終更新日:
‎05-25-2016 09:25 AM
更新者: