Overview
This reference design is based on 32-bit DSC MC56F82748, to demo a BPM Sensorless FOC Washing Machine. This reference design jump-starts your ability to leverage the NXP® DSCs' advanced feature sets via complete software, tools and hardware platform.
- Three-Phase BPM/PMASR drive with sensorless FOC
- IEC60730 certified controller
- Speed range 200RPM – 18000RPM (motor speed), 20RPM – 1600RPM (drum speed)
- Position and speed detection using extended Flux observer and DQ Back-EMF observer and tracking observer
- Non-recuperative braking and deceleration control
- Ultra low speed operation with rated torque, and ultra high speed operation with advanced field-weakening algorithm
- Over-current, over-temperature, over-voltage and under-voltage protection
- Serial RS232 control interface
- FreeMASTER GUI for easy debugging
Features
- MC56F82748
- BPM Sensorless FOC Washing Machine
- HVP-MC3PH
- HVP-56F82748
Block Diagram
![RDWM56F82748-BD.png RDWM56F82748-BD.png](/t5/image/serverpage/image-id/110226i003548B45F09789B/image-size/large?v=v2&px=999)
Design Resources