RD3PHBLDCSC: 3-Phase BLDC Sensorless Control with MQX™ RTOS Reference Design using Kinetis K60

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

RD3PHBLDCSC: 3-Phase BLDC Sensorless Control with MQX™ RTOS Reference Design using Kinetis K60

RD3PHBLDCSC: 3-Phase BLDC Sensorless Control with MQX™ RTOS Reference Design using Kinetis K60

Overview

This NXP® reference design is a speed closed-loop BLDC drive using a sensorless technique that serves as an example of a BLDC motor control design using an NXP K60 MCU.

  • Simple and easy to understand control approach to BLDC, using MQX in a time-critical application.
  • Contains two versions of the application software, one with the MQX RTOS, and the other bare-metal
  • The MQX version contains a web server to demonstrate the benefits of an MQX-based solution
  • Both use the same source code for motor control

Features

  • BLDC motor control using the BEMF integration method for position determination
  • Targeted for the TWR-K60N512 controller board
  • Speed closed-loop with speed measurement
  • Adjustable speed ramp
  • Motor mode in both directions of rotation
  • Minimum speed of 400 rpm
  • Maximum speed of 4000 rpm
  • Tested up to 30 rpm with a one-pole pair motor
  • Overvoltage, Undervoltage and overcurrent fault protection
  • FreeMASTER control interface
  • Control via a web server

Block Diagram

RD3PHBLDCSC_BD.jpg

Board

RD3PHBLDCSC_IMG.jpg

Design Resources

标签 (1)
附件
无评分
版本历史
最后更新:
‎08-11-2020 04:17 PM
更新人: