Overview
The NXP® P1020 multi-service Business Gateway (MSBG) solution integrates VortiQa® Secure SMB Software with D2 Technologies vPort VoIP software to provide a production-ready solution in a single product.
- Designed to quickly and cost-effectively create a range of MSBG applications including unified threat management (UTM) appliances, secured routers, VoIP gateway, VPN routers and secured switches
- Designed to deliver outstanding performance-to-price ratios and dramatically shorten development cycles, the solution tightly integrates optimized low-level software and production-ready boards with NXP's VortiQa application software and multicore PowerQUICC® and QorIQ® processors
Features
- P1020 in 45nm SOI operating at 533-800MHz dual-core e500 processor with 256KB L2 cache with ECC
- 256MB to 512MB DDR3 SDRAM
- 4 FXS ports
- 1 FXO port
- 1 GbE RGMII port
- 1 GbE SGMII port
- 1 GbE port connected to RGMII 5-port switch
- 2 mini-USB 2.0 ports
- 1 mini-PCI Express connector
- 1 PCI Express
- VortiQa® software with Stateful Packet Inspection Firewall and NAT - performance optimized IPsec Virtual Private Network (VPN) with Quality of Service (QoS) and Traffic Management (TM)
D2 Technologies optimized voice
- G.711-Alaw
- G.711-MuLaw
- G.729AB
- G.726 Voice Compression
- G.168 Echo Cancellation
Advanced telephony
- Full Distributed Unicast Conferencing
- Call forwarding
- Call Waiting/ Caller ID
Block Diagram
Board
Design Resources