Overview
NXP's industrial printer solution allows you to leverage the Internet of Things (IoT) technologies and easily integrate a reliable, fast, and secure design that differentiates and provides value to your customers.
NXP provides an extensive technology portfolio including high-performance MPUs with advanced integrated security and connectivity features, cryptographic accelerators, and a 10-15 year product longevity program. This enables designers to successfully develop reliable, high performing, and secure printers.
Interactive Block Diagram
Recommended Products
Category |
Products |
Features |
MPU |
i.MX 6SoloX Applications Processors | Arm® Cortex®-A9, Cortex-M4 | NXP |
- 1x Cortex-A9 up to 1 GHz
- 1x Cortex-M4 up to 200 MHz
- 24-bit parallel CMOS sensor interface
- 2x 10/100/1000 Ethernet
- PCIe 2.0 (1 lane)
- FlexCAN
- 5x SPI, 6x UART, 4x I2C, 5x I2S/SSI, 8x PWM
|
|
i.MX 8M Applications Processor | Arm® Cortex®-A53, Cortex-M4 | 4K display resolution | NXP |
- Quad Arm Cortex-A53; Cortex-M4F
- OpenGL® ES 3.1, OpenGL® 3.0,Vulkan®, Open CL™ 1.2
- Dual PCIe with L1 substates for fast wake-up from low-power mode
- Gigabit Ethernet controller supporting AVB and EEE
- 4x PWM, 3X SPI, 4X I2C
|
Secure Authenticator |
A1006 | Secure Authenticator IC: Embedded Security Platform | NXP |
- Authentication time (on-chip calculations) < 50 ms
- Unique static pair of ECC Private Key
- Power Consumption: 500 μA active
|
RTC |
PCF8523 | NXP |
- Provides year, month, day, weekday, hours, minutes, and seconds based on a 32.768 kHz quartz crystal.
- Resolution: seconds to years.
|
Load Switch |
USB PD and type C current-limited power switch | NXP |
- VIN supply voltage range from 4.0 V to 5.5 V
- All-time reverse current protection with ultra-fast RCP recovery
- Adjustable current limit from 400 mA to 3.3 adjustable current limits from 400 mA to 3.3 A
- Clamped current output in the over-current condition
|
USB Type-C |
PTN5150 | NXP |
- Compatible with legacy OTG hardware and software
- Support plug, orientation, role and charging current detection
|
Level Translator |
Voltage Level Translators (Level Shifters) | NXP |
- Bi-directional level shifter and translator circuits include a range from single-bit to 32-bit widths
|
GPIO Expander |
PCAL6416AEX | NXP |
- The 16-bit general-purpose I/O expander
- Latched outputs with 25 mA drive maximum capability
- The operating power supply voltage range of 1.65 V to 5.5 V
|
PMIC |
14-Channel Configurable Power Management IC | NXP |
- Four to six buck regulators depending on configuration, Single/dual phase/parallel options, DDR termination tracking mode option, DVS option
- 5V boost regulator for USB OTG
|
CAN Transceiver |
TJA1057 | High Speed CAN Transceiver | NXP |
- VIO option allows for direct interfacing with 3.3 V and 5 V-supplied microcontrollers I2S port to allow routing to the applications processor
- Functional behavior predictable under all supply conditions
- Thermally protected
|
AC/DC |
AC-DC Solutions | NXP |
- Increased efficiency and no-load power of the total application
- Universal mains operation: 90 - 264 Vac / 47 - 63Hz
- Over Current Protection (OCP), Over Power Protection (OPP), Over Temperature Protection (OTP)
|
Motor Driver |
Dual H-Bridge Motor Driver 2-8.6 V 1.4 A 200 kHz | NXP |
- Low Total RDS(ON) 0.8 Ω (Typ), 1.2 Ω (Max) @ 25°C
- Undervoltage Detection and Shutdown Circuit
- Output Current 0.7 A (DC)
|
Temperature Sensor |
PCT2075: I2C-bus Fm+, 1 Degree C Accuracy | NXP |
- Pin-for-pin replacement for LM75 series but allows up to 27 devices on the bus
- Power supply range from 2.7 V to 5.5 V
- Temperatures range from -55 °C to +125 °C
|
Wireless MCU |
Arm® Cortex®-M0+|Kinetis® KW41Z 2.4 GHz Bluetooth Low Energy Thread Zigbee Radio MCUs | NXP |
- 2.4 GHz Bluetooth Low Energy version 4.2 Compliant
- IEEE Std. 802.15.4 Standard Compliant
- AES-128 Accelerator (AESA), True Random Number Generator (TRNG)
|