Industrial Printer

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

Industrial Printer

Industrial Printer

Overview

NXP's industrial printer solution allows you to leverage the Internet of Things (IoT) technologies and easily integrate a reliable, fast, and secure design that differentiates and provides value to your customers.

NXP provides an extensive technology portfolio including high-performance MPUs with advanced integrated security and connectivity features, cryptographic accelerators, and a 10-15 year product longevity program. This enables designers to successfully develop reliable, high performing, and secure printers.

 

Interactive Block Diagram

Recommended Products

 

Category Products Features
MPU i.MX 6SoloX Applications Processors | Arm® Cortex®-A9, Cortex-M4 | NXP
  • 1x Cortex-A9 up to 1 GHz
  • 1x Cortex-M4 up to 200 MHz
  • 24-bit parallel CMOS sensor interface
  • 2x 10/100/1000 Ethernet
  • PCIe 2.0 (1 lane)
  • FlexCAN
  • 5x SPI, 6x UART, 4x I2C, 5x I2S/SSI, 8x PWM
  i.MX 8M Applications Processor | Arm® Cortex®-A53, Cortex-M4 | 4K display resolution | NXP 
  • Quad Arm Cortex-A53; Cortex-M4F
  • OpenGL® ES 3.1, OpenGL® 3.0,Vulkan®, Open CL™ 1.2
  • Dual PCIe with L1 substates for fast wake-up from low-power mode
  • Gigabit Ethernet controller supporting AVB and EEE
  • 4x PWM, 3X SPI, 4X I2C
Secure Authenticator A1006 | Secure Authenticator IC: Embedded Security Platform | NXP 
  • Authentication time (on-chip calculations) < 50 ms
  • Unique static pair of ECC Private Key
  • Power Consumption: 500 μA active
RTC PCF8523 | NXP 
  • Provides year, month, day, weekday, hours, minutes, and seconds based on a 32.768 kHz quartz crystal.
  • Resolution: seconds to years.
Load Switch USB PD and type C current-limited power switch | NXP 
  • VIN supply voltage range from 4.0 V to 5.5 V
  • All-time reverse current protection with ultra-fast RCP recovery
  • Adjustable current limit from 400 mA to 3.3 adjustable current limits from 400 mA to 3.3 A
  • Clamped current output in the over-current condition
USB Type-C PTN5150 | NXP 
  • Compatible with legacy OTG hardware and software
  • Support plug, orientation, role and charging current detection
Level Translator Voltage Level Translators (Level Shifters) | NXP 
  • Bi-directional level shifter and translator circuits include a range from single-bit to 32-bit widths
GPIO Expander PCAL6416AEX | NXP 
  • The 16-bit general-purpose I/O expander
  • Latched outputs with 25 mA drive maximum capability
  • The operating power supply voltage range of 1.65 V to 5.5 V
PMIC 14-Channel Configurable Power Management IC | NXP 
  • Four to six buck regulators depending on configuration, Single/dual phase/parallel options, DDR termination tracking mode option, DVS option
  • 5V boost regulator for USB OTG
CAN Transceiver TJA1057 | High Speed CAN Transceiver | NXP 
  • VIO option allows for direct interfacing with 3.3 V and 5 V-supplied microcontrollers I2S port to allow routing to the applications processor
  • Functional behavior predictable under all supply conditions
  • Thermally protected
AC/DC AC-DC Solutions | NXP 
  • Increased efficiency and no-load power of the total application
  • Universal mains operation: 90 - 264 Vac / 47 - 63Hz
  • Over Current Protection (OCP), Over Power Protection (OPP), Over Temperature Protection (OTP)
Motor Driver Dual H-Bridge Motor Driver 2-8.6 V 1.4 A 200 kHz | NXP 
  • Low Total RDS(ON) 0.8 Ω (Typ), 1.2 Ω (Max) @ 25°C
  • Undervoltage Detection and Shutdown Circuit
  • Output Current 0.7 A (DC)
Temperature Sensor PCT2075: I2C-bus Fm+, 1 Degree C Accuracy | NXP 
  • Pin-for-pin replacement for LM75 series but allows up to 27 devices on the bus
  • Power supply range from 2.7 V to 5.5 V
  • Temperatures range from -55 °C to +125 °C
Wireless MCU Arm® Cortex®-M0+|Kinetis® KW41Z 2.4 GHz Bluetooth Low Energy Thread Zigbee Radio MCUs | NXP 
  • 2.4 GHz Bluetooth Low Energy version 4.2 Compliant
  • IEEE Std. 802.15.4 Standard Compliant
  • AES-128 Accelerator (AESA), True Random Number Generator (TRNG)
标签 (1)
无评分
版本历史
最后更新:
‎10-27-2020 09:44 AM
更新人: