3-Phase Hall Sensor PMSM Driver for E-Bike and Sensorless Solution for HV Motor-Based on KE02

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

3-Phase Hall Sensor PMSM Driver for E-Bike and Sensorless Solution for HV Motor-Based on KE02

3-Phase Hall Sensor PMSM Driver for E-Bike and Sensorless Solution for HV Motor-Based on KE02

Description

A bicycle with an integrated electric motor and a rechargeable battery, making it an eco-friendly, zero-emission vehicle ideal for smart cities. An important feature of an E-Bike is that it must be reliable and can be used for long periods.

 

Block Diagram

BlockDiagram-E-Bike-PNG[1].png

 

e-bikeShared.PNG


Products

Category Name 1:

Microcontroller

Product 1 URL 1

https://www.nxp.com/products/processors-and-microcontrollers/arm-microcontrollers/general-purpose-mc...

Product 1 Description 1

The Kinetis KE02 includes a powerful array of analog, communication and timing and control peripherals with specific flash memory size and the pin count. The K02 acts as a low-power, high-robustness, and cost-effective microcontroller with one 6-channel FlexTimer/PWM and two 2-channel FlexTimer/PWM.

Product 2 URL 1

Arm® Cortex®-M4|Kinetis® K64 120 MHz 32-bit MCUs | NXP 

Product 2 Description 1

Kinetis® K64-120 MHz, 256 KB SRAM Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core

 

Category Name 2:

Gate driver

Product 1 URL 1

https://www.nxp.com/products/power-management/motor-and-solenoid-drivers/bldc-h-bridge-stepper/3-pha...

Product 1 Description 1

The GD3000 is a gate driver IC for three-phase motor drive applications providing three half-bridge drivers, each capable of driving two N-channel MOSFETs.

 

Category Name 3:

LED Driver

Product URL 1

https://www.nxp.com/products/power-management/lighting-driver-and-controller-ics/ic-led-controllers/...

Product Description 1

The PCA9955B is an I2C-bus controlled 16-channel constant current LED driver optimized for dimming and blinking 57 mA Red/Green/Blue/Amber (RGBA) LEDs in amusement products. Each LED output has its own 8-bit resolution (256 steps) fixed frequency individual PWM controller that operates at 31.25 kHz with a duty cycle that is adjustable from 0 % to 100 % to allow the LED to be set to a specific brightness value.

 

Category Name 4:

Logic USB Type-C Configuration Channel

Product URL 1

https://www.nxp.com/products/interfaces/usb-interfaces/usb-type-c-true-plugn-play/usb-pd-phy-and-cc-...

Product Description 1

PTN5150 is a small thin low power CC Logic chip supporting the USB Type-C connector application with Configuration Channel (CC) control logic detection and indication functions. The PTN5150 enables USB Type-C connector to be used in both host and device ends of the Type-C cable

 

Category Name 5:

Current-Limited Power Switch

Product URL 1

https://www.nxp.com/products/power-management/load-switches/usb-pd-and-type-c-current-limited-power-...

Product Description 1

The NX5P3290 includes under-voltage lockout, over-temperature protection, and reverse current protection circuits to automatically isolate the switch terminals when a fault condition occurs.

 

Category Name 6:

Secure

Product 1 URL 1

A71CH | Plug and Trust for IoT | NXP 

Product Description 1

Plug and Trust - The fast, easy way to deploy secure IoT connections

 

Category Name 7:

NFC

Product 1 URL 1

PN5180 | Full NFC Forum-compliant frontend IC | NXP 

Product Description 1

Full NFC Forum-compliant frontend IC

 

Category Name 8:

GPIO Expander

Product 1 URL 1

PCAL6534 | Level translating GPIO Expander | NXP 

Product Description 1

Ultra-low-voltage, level translating, 34-bit I2C-bus/SMBus I/O expander

 

Category Name 8:

NFC smartcard

Product 1 URL 1

https://www.nxp.com/products/rfid-nfc/mifare-hf/mifare-desfire/mifare-desfire-ev2:MIFARE_DESFIRE_EV2...

Product Description 1

Secure, contactless multi-application IC with an enhanced feature set for Smart City applications

Related Documentation

 

Document URL

Title

https://www.nxp.com/docs/en/application-note/AN10439.pdf

Wafer-level chip-scale package

https://www.nxp.com/docs/en/application-note/AN5322.pdf

AN5322, TPMS wheel location introduction and main concepts


Training

Training URL

https://community.nxp.com/docs/DOC-341509


Related Demos from Communities

URL

Kinetis Microcontrollers 

MCUXpresso SDK 

MCUXpresso Software and Tools 

UAV Speed Control with Kinetis KV5x Cortex-M7 MCU and GD3000 Motor Pre-Drivers 

 

ラベル(2)
評価なし
バージョン履歴
最終更新日:
‎10-20-2020 09:17 AM
更新者: