This demo performs a communication on LIN bus between two MPC5604B EVBs. LinFlex0 LIN Master ******************************************************************************** * Detailed Description: * - send header from a LIN Master * - either receive data from a LIN Slave or transmit a data * - no interrupt is used, just SW pooling * * ------------------------------------------------------------------------------ * Test HW: XPC560B 144 LQFP MINIMODULE, XPC56XX EVB MOTHERBOARD, SPC5604B 2M27V * Target : internal_RAM, Flash * LinFlex0: Lin Master, 19200 baudrate * Fsys: 64 MHz PLL with 8 MHz crystal reference * * ------------------------------------------------------------------------------ * EVB connections and jumper configuration * * XPC56XX EVB MOTHERBOARD * for LinFlex0 connection to the MC33661 LIN transceiver: * - RXDA_SEL (near SCI !!!!) jumper over pins 1-2 * - TXDA_SEL (near SCI) jumper over 1-2 * * for LIN Master functionality * - VSUP (J6) jumper fitted * lin xceiver will get +12V from the EVB * - V_BUS (J14) jumper not fitted * - MASTER_EN jumper fitted * - LIN_EN jumper fitted * ******************************************************************************** LinFlex0 LIN Slave ******************************************************************************** * Detailed Description: * - receive header from a LIN Master * - either receive data from a LIN Master or transmit a data * - Filter can be enabled with the FILT_EN = 1 * - If filter is enabled TX interrupt is used to prepare data to send and * RX interrupt to read received data * - If filter is disabled SW polling is used * * ------------------------------------------------------------------------------ * Test HW: XPC560B 144 LQFP MINIMODULE, XPC56XX EVB MOTHERBOARD, SPC5604B 2M27V * Target : internal_RAM * LinFlex0: Lin Slave, 19200 baudrate * Fsys: 64 MHz PLL with 8 MHz crystal reference * * ------------------------------------------------------------------------------ * EVB connections and jumper configuration * * XPC56XX EVB MOTHERBOARD * for LinFlex0 connection to the MC33661 LIN transceiver: * - RXDA_SEL (near SCI !!!!) jumper over pins 1-2 * - TXDA_SEL (near SCI) jumper over pins 1-2 * * for LIN Slave functionality * - VSUP (J6) jumper not fitted ...LIN transceiver will get +12V from the Master * - V_BUS jumper not fitted * - MASTER_EN jumper not fitted * - LIN_EN jumper fitted * ********************************************************************************
記事全体を表示