pcie@3600000 {
compatible = "fsl,ls1046a-pcie", "snps,dw-pcie";
reg = <0x00 0x03600000 0x0 0x00100000 /* controller registers */
0x50 0x00000000 0x0 0x00002000>; /* configuration space */
reg-names = "regs", "config";
interrupts = <GIC_SPI 162 IRQ_TYPE_LEVEL_HIGH>, /* controller interrupt */
<GIC_SPI 161 IRQ_TYPE_LEVEL_HIGH>; /* PME interrupt */
interrupt-names = "aer", "pme";
#address-cells = <3>;
#size-cells = <2>;
device_type = "pci";
dma-coherent;
iommu-map = <0 &smmu 0 1>;
bus-range = <0x0 0xff>;
ranges = <0x81000000 0x0 0x00000000 0x50 0x00010000 0x0 0x00010000 /* downstream I/O */
0x82000000 0x0 0x40000000 0x50 0x40000000 0x0 0x40000000>; /* non-prefetchable memory */
msi-parent = <&msi3>, <&msi1>, <&msi2>;
#interrupt-cells = <1>;
interrupt-map-mask = <0 0 0 7>;
interrupt-map = <0000 0 0 1 &gic GIC_SPI 154 IRQ_TYPE_LEVEL_HIGH>,
<0000 0 0 2 &gic GIC_SPI 154 IRQ_TYPE_LEVEL_HIGH>,
<0000 0 0 3 &gic GIC_SPI 154 IRQ_TYPE_LEVEL_HIGH>,
<0000 0 0 4 &gic GIC_SPI 154 IRQ_TYPE_LEVEL_HIGH>;
status = "disabled";
};