I downloaded Kinetis Design Studio with the Kinetis SDK 2.x and tried creating a new project for the FRDM-KW41Z with all drivers and FreeRTOS selected. I expected to be able to build the project right out of the gate but get the following errors? Is there an environment variable I need to set?
15:05:20 **** Build of configuration Debug for project test_project_v2 ****
make -j8 all
Building file: ../utilities/fsl_debug_console.c
Building file: ../startup/startup_MKW41Z4.S
Building file: ../startup/system_MKW41Z4.c
Building file: ../utilities/fsl_sbrk.c
Invoking: Cross ARM C Compiler
Building file: ../source/main.c
Building file: ../freertos/Source/portable/MemMang/heap_4.c
Invoking: Cross ARM GNU Assembler
Building file: ../utilities/fsl_notifier.c
arm-none-eabi-gcc -mcpu=cortex-m0plus -mthumb -O0 -fmessage-length=0 -fsigned-char -ffunction-sections -fdata-sections -Wall -g3 -D"CPU_MKW41Z512VHT4" -I../CMSIS -I../board -I../drivers -I../freertos/Source/include -I../freertos/Source/portable/GCC/ARM_CM0 -I../freertos/Source/portable/GCC/ARM_CM4F -I../source -I../startup -I../utilities -std=gnu99 -MMD -MP -MF"utilities/fsl_debug_console.d" -MT"utilities/fsl_debug_console.o" -c -o "utilities/fsl_debug_console.o" "../utilities/fsl_debug_console.c"
Invoking: Cross ARM C Compiler
Building file: ../freertos/Source/portable/GCC/ARM_CM4F/port.c
Invoking: Cross ARM C Compiler
arm-none-eabi-gcc -mcpu=cortex-m0plus -mthumb -O0 -fmessage-length=0 -fsigned-char -ffunction-sections -fdata-sections -Wall -g3 -x assembler-with-cpp -MMD -MP -MF"startup/startup_MKW41Z4.d" -MT"startup/startup_MKW41Z4.o" -c -o "startup/startup_MKW41Z4.o" "../startup/startup_MKW41Z4.S"
Invoking: Cross ARM C Compiler
Invoking: Cross ARM C Compiler
arm-none-eabi-gcc -mcpu=cortex-m0plus -mthumb -O0 -fmessage-length=0 -fsigned-char -ffunction-sections -fdata-sections -Wall -g3 -D"CPU_MKW41Z512VHT4" -I../CMSIS -I../board -I../drivers -I../freertos/Source/include -I../freertos/Source/portable/GCC/ARM_CM0 -I../freertos/Source/portable/GCC/ARM_CM4F -I../source -I../startup -I../utilities -std=gnu99 -MMD -MP -MF"startup/system_MKW41Z4.d" -MT"startup/system_MKW41Z4.o" -c -o "startup/system_MKW41Z4.o" "../startup/system_MKW41Z4.c"
arm-none-eabi-gcc -mcpu=cortex-m0plus -mthumb -O0 -fmessage-length=0 -fsigned-char -ffunction-sections -fdata-sections -Wall -g3 -D"CPU_MKW41Z512VHT4" -I../CMSIS -I../board -I../drivers -I../freertos/Source/include -I../freertos/Source/portable/GCC/ARM_CM0 -I../freertos/Source/portable/GCC/ARM_CM4F -I../source -I../startup -I../utilities -std=gnu99 -MMD -MP -MF"utilities/fsl_sbrk.d" -MT"utilities/fsl_sbrk.o" -c -o "utilities/fsl_sbrk.o" "../utilities/fsl_sbrk.c"
Invoking: Cross ARM C Compiler
arm-none-eabi-gcc -mcpu=cortex-m0plus -mthumb -O0 -fmessage-length=0 -fsigned-char -ffunction-sections -fdata-sections -Wall -g3 -D"CPU_MKW41Z512VHT4" -I../CMSIS -I../board -I../drivers -I../freertos/Source/include -I../freertos/Source/portable/GCC/ARM_CM0 -I../freertos/Source/portable/GCC/ARM_CM4F -I../source -I../startup -I../utilities -std=gnu99 -MMD -MP -MF"utilities/fsl_notifier.d" -MT"utilities/fsl_notifier.o" -c -o "utilities/fsl_notifier.o" "../utilities/fsl_notifier.c"
arm-none-eabi-gcc -mcpu=cortex-m0plus -mthumb -O0 -fmessage-length=0 -fsigned-char -ffunction-sections -fdata-sections -Wall -g3 -D"CPU_MKW41Z512VHT4" -I../CMSIS -I../board -I../drivers -I../freertos/Source/include -I../freertos/Source/portable/GCC/ARM_CM0 -I../freertos/Source/portable/GCC/ARM_CM4F -I../source -I../startup -I../utilities -std=gnu99 -MMD -MP -MF"source/main.d" -MT"source/main.o" -c -o "source/main.o" "../source/main.c"
arm-none-eabi-gcc -mcpu=cortex-m0plus -mthumb -O0 -fmessage-length=0 -fsigned-char -ffunction-sections -fdata-sections -Wall -g3 -D"CPU_MKW41Z512VHT4" -I../CMSIS -I../board -I../drivers -I../freertos/Source/include -I../freertos/Source/portable/GCC/ARM_CM0 -I../freertos/Source/portable/GCC/ARM_CM4F -I../source -I../startup -I../utilities -std=gnu99 -MMD -MP -MF"freertos/Source/portable/MemMang/heap_4.d" -MT"freertos/Source/portable/MemMang/heap_4.o" -c -o "freertos/Source/portable/MemMang/heap_4.o" "../freertos/Source/portable/MemMang/heap_4.c"
Invoking: Cross ARM C Compiler
arm-none-eabi-gcc -mcpu=cortex-m0plus -mthumb -O0 -fmessage-length=0 -fsigned-char -ffunction-sections -fdata-sections -Wall -g3 -D"CPU_MKW41Z512VHT4" -I../CMSIS -I../board -I../drivers -I../freertos/Source/include -I../freertos/Source/portable/GCC/ARM_CM0 -I../freertos/Source/portable/GCC/ARM_CM4F -I../source -I../startup -I../utilities -std=gnu99 -MMD -MP -MF"freertos/Source/portable/GCC/ARM_CM4F/port.d" -MT"freertos/Source/portable/GCC/ARM_CM4F/port.o" -c -o "freertos/Source/portable/GCC/ARM_CM4F/port.o" "../freertos/Source/portable/GCC/ARM_CM4F/port.c"
Finished building: ../startup/startup_MKW41Z4.S
C:\Users\DAVIDA~1\AppData\Local\Temp\ccemUdBe.s: Assembler messages:
C:\Users\DAVIDA~1\AppData\Local\Temp\ccemUdBe.s:181: Error: lo register required -- `ldmia r0!,{r4-r11,r14}'
Building file: ../freertos/Source/portable/GCC/ARM_CM0/port.c
C:\Users\DAVIDA~1\AppData\Local\Temp\ccemUdBe.s:583: Error: unshifted register required -- `tst r14,#0x10'
C:\Users\DAVIDA~1\AppData\Local\Temp\ccemUdBe.s:584: Error: selected processor does not support Thumb mode `it eq'
C:\Users\DAVIDA~1\AppData\Local\Temp\ccemUdBe.s:585: Error: selected processor does not support Thumb mode `vstmdbeq r0!,{s16-s31}'
C:\Users\DAVIDA~1\AppData\Local\Temp\ccemUdBe.s:587: Error: selected processor does not support Thumb mode `stmdb r0!,{r4-r11,r14}'
C:\Users\DAVIDA~1\AppData\Local\Temp\ccemUdBe.s:591: Error: selected processor does not support Thumb mode `stmdb sp!,{r3}'
C:\Users\DAVIDA~1\AppData\Local\Temp\ccemUdBe.s:599: Error: lo register required -- `ldmia sp!,{r3}'
C:\Users\DAVIDA~1\AppData\Local\Temp\ccemUdBe.s:604: Error: lo register required -- `ldmia r0!,{r4-r11,r14}'
C:\Users\DAVIDA~1\AppData\Local\Temp\ccemUdBe.s:606: Error: unshifted register required -- `tst r14,#0x10'
C:\Users\DAVIDA~1\AppData\Local\Temp\ccemUdBe.s:607: Error: selected processor does not support Thumb mode `it eq'
C:\Users\DAVIDA~1\AppData\Local\Temp\ccemUdBe.s:608: Error: selected processor does not support Thumb mode `vldmiaeq r0!,{s16-s31}'
C:\Users\DAVIDA~1\AppData\Local\Temp\ccemUdBe.s:726: Error: unexpected character `w' in type specifier
C:\Users\DAVIDA~1\AppData\Local\Temp\ccemUdBe.s:726: Error: bad instruction `ldr.w r0,=0xE000ED88'
C:\Users\DAVIDA~1\AppData\Local\Temp\ccemUdBe.s:729: Error: unshifted register required -- `orr r1,r1,#(0xf<<20)'
Invoking: Cross ARM C Compiler
freertos/Source/portable/GCC/ARM_CM4F/subdir.mk:18: recipe for target 'freertos/Source/portable/GCC/ARM_CM4F/port.o' failed
make: *** [freertos/Source/portable/GCC/ARM_CM4F/port.o] Error 1
make: *** Waiting for unfinished jobs....
arm-none-eabi-gcc -mcpu=cortex-m0plus -mthumb -O0 -fmessage-length=0 -fsigned-char -ffunction-sections -fdata-sections -Wall -g3 -D"CPU_MKW41Z512VHT4" -I../CMSIS -I../board -I../drivers -I../freertos/Source/include -I../freertos/Source/portable/GCC/ARM_CM0 -I../freertos/Source/portable/GCC/ARM_CM4F -I../source -I../startup -I../utilities -std=gnu99 -MMD -MP -MF"freertos/Source/portable/GCC/ARM_CM0/port.d" -MT"freertos/Source/portable/GCC/ARM_CM0/port.o" -c -o "freertos/Source/portable/GCC/ARM_CM0/port.o" "../freertos/Source/portable/GCC/ARM_CM0/port.c"
Finished building: ../utilities/fsl_sbrk.c
Finished building: ../freertos/Source/portable/MemMang/heap_4.c
Finished building: ../freertos/Source/portable/GCC/ARM_CM0/port.c
Finished building: ../startup/system_MKW41Z4.c
Finished building: ../source/main.c
Finished building: ../utilities/fsl_notifier.c
Finished building: ../utilities/fsl_debug_console.c
15:05:21 Build Finished (took 858ms)
Solved! Go to Solution.
Found the solution. I went back to the SDK builder on the web site and made sure everything was selected properly. Downloaded an updated version of the SDK and now the project builds.
Found the solution. I went back to the SDK builder on the web site and made sure everything was selected properly. Downloaded an updated version of the SDK and now the project builds.