eth0 Link encap:Ethernet HWaddr 00:04:9f:04:46:b8
inet addr:192.168.0.150 Bcast:192.168.0.255 Mask:255.255.255.0
inet6 addr: fe80::f02e:64ff:fe3a:501/64 Scope:Link
UP BROADCAST RUNNING MULTICAST MTU:1500 Metric:1
RX packets:0 errors:0 dropped:0 overruns:0 frame:0
TX packets:104 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:1000
RX bytes:0 (0.0 B) TX bytes:29882 (29.1 KiB)
eth1 Link encap:Ethernet HWaddr 00:04:9f:04:46:b9
inet addr:192.168.0.151 Bcast:192.168.0.255 Mask:255.255.255.0
UP BROADCAST MULTICAST DYNAMIC MTU:1500 Metric:1
RX packets:0 errors:0 dropped:0 overruns:0 frame:0
TX packets:0 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:1000
RX bytes:0 (0.0 B) TX bytes:0 (0.0 B)
lo Link encap:Local Loopback
inet addr:127.0.0.1 Mask:255.0.0.0
inet6 addr: ::1/128 Scope:Host
UP LOOPBACK RUNNING MTU:65536 Metric:1
RX packets:14 errors:0 dropped:0 overruns:0 frame:0
TX packets:14 errors:0 dropped:0 overruns:0 carrier:0
collisions:0 txqueuelen:0
RX bytes:1484 (1.4 KiB) TX bytes:1484 (1.4 KiB)
root@imx6ul7d:~# fec 20b4000.ethernet eth0: Link is Down
IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready
fec 2188000.ethernet eth1: Link is Up - 100Mbps/Full - flow control rx
IPv6: ADDRCONF(NETDEV_CHANGE): eth1: link becomes ready
root@imx6ul7d:~# ping 192.168.0.48
PING 192.168.0.48 (192.168.0.48) 56(84) bytes of data.
From 192.168.0.150 icmp_seq=1 Destination Host Unreachable
From 192.168.0.150 icmp_seq=2 Destination Host Unreachable
From 192.168.0.150 icmp_seq=3 Destination Host Unreachable