i.MX6 Q7 Development Kit
The Development Platform incorporates Q7 compatible i.MX6 SOM which is based on Freescale’s i.MX 6 Series 1.2GHz multimedia focused processor and Generic Q7 compatible Development Board. This platform can be used for quick prototyping of any high end applications in verticals like Automotive, Industrial & Medical. Being a nano ITX form factor with 120mmx120mm size, the board is highly packed with all necessary onboard connectors to validate complete i.MX6 CPU features.
Benefits
- Simple, low cost and yet rugged assembly thanks to the industrial temperature grade and compact (120 x 120 - Nano ITX) form factor
- Simple and low-cost integration thanks to the on-board standard interfaces (uSD, USB and Memory)
- Lowest power consumption. Typical power consumption
Highlights
- Ideal for quick development
- Shortens product development life cycle
- Quick customization can be done in a very shorter period
- Suitable for validation of any R1.20 Q7 compatible module
Features
- Display: 7" 800x480 TFT LCD, VGA Port/ TV Out, HDMI Port*, LVDs Display connector*
- Touch Panel: Resistive Touch Capacitive touch*
- Video Input: Camera Interface*, TV IN*
- Audio: External Audio Codec, Headphone/ Mic Jacks
- PCIe: PCIe Mini Card*, PCIex1 Port*
- USB: USB2.0 Device - Mini AB connector, USB2.0 Host 2 ports - Type A Connector
- Serial: UART - DB9 connector
- Storage:SATA Port1 - 7P Connector*, SATA Port2 - 22P Connector*, Standard SD Slot
- Communication:10/100Mbps Ethernet - RJ45 Jack, 802.11b/g/n Wi-Fi Module*, CAN Port - DB9 connector*
- Power: 12V DC Input, On-board RTC coin Battery
- Form Factor: 120 x 120 - Nano ITX
- Temperature supported: 0 to 60 oC
Target Applications
- Industrial/Medical
- Green Energy Controller
- Panel PC, High-end PDAs, Secure Devices,
- Industrial appliance Control, Automotive In Vehicle Infotainment Systems
- Medical HMI, Kiosks, POS, General Embedded
Click here for more details on the i.MX 6 Q7 Development Kit by iWave