NOVPEK i.MX53 by NovTech

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

NOVPEK i.MX53 by NovTech

NOVPEK i.MX53 by NovTech

NOVPEK i.MX53 System

NOVPEK imx53_system.png

Download the NOVPEK i.MX53 Brochure (PDF, 1.09mb)

  • Includes NOVPEK i.MX53 Module
  • 202 easily accessible IOMUX pins
  • Arranged in 32x3 100mil pin headers
  • Advanced Power Management (PM) development support via Add-on Card, various PM options available
  • Multiple voltage settings for each peripheral voltage rail
  • Accurate power consumption analysis framework for all 35 voltage rails on the i.MX53
  • On-board debug ports: JTAG and 16bit ETM
  • Bootable with terminal support
  • RS232 and TTL interfaces, only uses two i.MX53 pins
  • All i.MX53 boot options
  • Simplified firmware/software development through 10/100 Ethernet port
  • SPI based, doesn’t consume the built-in FEC
  • USB HOST port and USBOTG port that can be forced to HOST mode
  • Component video out port
  • SATA interface
  • HDMI interface
  • LVDS interface
  • Highly integrated NovTech PM solution
  • Multiple power-on events
  • Reprogrammable for configurability

 

Click here for more information

 

标签 (1)
无评分
版本历史
最后更新:
‎09-14-2012 10:26 AM
更新人: