NOVPEK i.MX53 System
![NOVPEK imx53_system.png NOVPEK imx53_system.png](/t5/image/serverpage/image-id/10507i4F873123840D3071/image-size/large?v=v2&px=999)
Download the NOVPEK i.MX53 Brochure (PDF, 1.09mb)
- Includes NOVPEK i.MX53 Module
- 202 easily accessible IOMUX pins
- Arranged in 32x3 100mil pin headers
- Advanced Power Management (PM) development support via Add-on Card, various PM options available
- Multiple voltage settings for each peripheral voltage rail
- Accurate power consumption analysis framework for all 35 voltage rails on the i.MX53
- On-board debug ports: JTAG and 16bit ETM
- Bootable with terminal support
- RS232 and TTL interfaces, only uses two i.MX53 pins
- All i.MX53 boot options
- Simplified firmware/software development through 10/100 Ethernet port
- SPI based, doesn’t consume the built-in FEC
- USB HOST port and USBOTG port that can be forced to HOST mode
- Component video out port
- SATA interface
- HDMI interface
- LVDS interface
- Highly integrated NovTech PM solution
- Multiple power-on events
- Reprogrammable for configurability
Click here for more information