Measuring only 70mm by 55mm, the MYS-6ULX designed by MYIR is a high-performance low-cost Single Board Computer specially designed for Industry 4.0 (Industrie 4.0) and Internet of Things (IoT) applications. The MYS-6ULX has DDR3, Nand Flash, USB, Ethernet, TF, LCD and more other core components and peripheral interfaces integrated on the tiny board. Furthermore, it has two 2.0mm pitch 2x20-pin headers on board to bring out as many as signals for user extensions.
The MYS-6ULX single board computer has MYS-6ULX-IND and MYS-6ULX-IOT two different models, which are respectively for Industry 4.0 and IoT applications. The two boards share the same hardware circuit design and are fully compatible in software. The MYS-6ULX-IND is built around the i.MX 6UL processor family and can support -40 to +85 Celsius extended temperature operation, which makes the board more suitable for industrial control and communication applications. The MYS-6ULX-IOT is based on the i.MX 6ULL processor family and has additionally a USB based WiFi module with antenna on the board. MYIR has ported Linux 4.1.15 for the board with Debian distribution as well as Yocto project with ported QT. MYIR has also provided an interesting demo to enable customers to experience Amazon Alexa Voice Service.
Additionally, MYIR has designed an expansion board MYB-6ULX to further enhance the performance of MYS-6ULX. It is connected to the MYS-6ULX board through its onboard two 2.0mm pitch 2 x 20-pin expansion headers and has extended one more Ethernet for MYS-6ULX and added CAN, RS485, Audio, RTC and Camera. MYIR also offers optional LCD modules and Camera module to add functionality to the boards, which would be a complete embedded system.
MYS-6ULX-IND Single Board Computer
MYS-6ULX-IOT Single Board Computer
MYB-6ULX Expansion Board