Industry-First Pico-ITX SBC based on i.MX6 from iWave Systems

キャンセル
次の結果を表示 
表示  限定  | 次の代わりに検索 
もしかして: 

Industry-First Pico-ITX SBC based on i.MX6 from iWave Systems

Industry-First Pico-ITX SBC based on i.MX6 from iWave Systems

iWave Systems launched Industry's latest Pico ITX Board around Freescale Semiconductor’s i.MX 6 Solo/Dual Lite processor which is iWave’s 4th design based on i.MX6 CPU.

Pico-ITX is the industry’s smallest motherboard form factor which inspires innovative system designs and allows Single Board Computers to be accessible for a new generation of smaller computing and connecting devices. Measuring just 10cm x 7.2cm, iWave’s i.MX6 SBC is a highly integrated platform for increased performance in “Intelligent Industrial Control Systems, Industrial Human Machine Interface, Ultra-Portable Devices, Home Energy Management Systems and Portable Medical Devices”.


iWave i MX6 Pico ITX SBC.jpg

iMX6 Pico ITX SBC Board

iWave’s Pico ITX SBC is based on  i.MX6 Dual Lite/Solo based dual/single core ARM Cortex™-A9 core which can operate up to 1GHz with 2D/3D graphics accelerators, 1080p video encode & decode, and integrated power management. The design is also compatible with i.MX6 Quad & Dual processors. The platform is designed keeping extended temperature in mind, which can operate form -20C to +85C temperature range.

The i.MX6 Pico ITX SBC supports the following features; 

  • CPU: i.MX6 Dual Lite/Solo, (Quad /Dual compatible)
  • RAM: 512MB DDR3 (Expandable up to 2GB)
  • PMIC: Freescale MMPF0100
  • Debug Console: RS232 to USB Micro-AB connector
  • USB OTG connector
  • Dual USB Host Connector
  • Micro SD Slot (default boot device)
  • Standard SD/SDIO Slot
  • 10/100/1000Mbps Ethernet
  • Half mini PCIe card connector
  • HDMI Port
  • LVDS connector with Backlight
  • 4-wire Resistive Touch controller
  • AC97 Audio Codec with Audio Out Jack & Audio In Header
  • 8bit CMOS Camera Connector
  • 2 Lanes MIPI Camera connector
  • CAN1 Header
  • 4 Position user  Dip Switch & status LEDs
  • Optional eMMC Support
  • Optional SATA 7pin Connector
  • 80mils Expansion Header-84 pin

          o MIPI DSI 

    • SPI
    • CSI0 Camera interface
    • CAN2 Interface
    • UART s- 3 Ports
    • I2C- 3 Ports
    • GPIOs
    • Optional LVDS1 interface
    • Optional MLB 6pin & 3 pin signals


  • Power Input: 5V, 2A (2.5mm Jack)
  • Form factor: Pico ITX (100 x 72mm)
  • Operating temperature range:  -20°C to +85°C
  • OS Support: Linux 3.0.35, Android 4.0*, WEC7*


The Pico ITX module will be supported for minimum 7 years.

:smileyinfo: http://www.iwavesystems.com/product/development-platform/i-mx6-pico-itx-sbc/i-mx6-pico-itx-sbc.html

Email: mktg@iwavesystems.com

iWave Launches Industry's first i.MX6 SoloDual Lite based Pico-ITX Single Board Computer - YouTube

ラベル(1)
評価なし
バージョン履歴
最終更新日:
‎03-26-2013 10:04 PM
更新者: