GEA M6UL : i.MX 6UltraLite based SOM

取消
显示结果 
显示  仅  | 搜索替代 
您的意思是: 

GEA M6UL : i.MX 6UltraLite based SOM

GEA M6UL : i.MX 6UltraLite based SOM

i.CORE M6UL

Based on Freescale™ i.MX 6UltraLite processor, a high performance, ultra-efficient processor family

featuring an advanced implementation of a single ARM™ Cortex™-A7 core,

which operates at speeds up to 528 MHz.

The new ENGICAM GEA M6UL module is suitable for cost effective HMI applications requiring

high performance CPU.

i.CORE M6UL
22265_22265.pngpastedImage_18.png

Cores

  • Cortex-A5 @ 528 MHz core, NEON MPE co-processor and VFPC 
Memories
  • 128MB 32bit DDR3-800
  • 256MB SLC NAND Flash
Graphics and Multimedia
  • 1x Parallel LCD 18bit output
  • Touch screen
Peripherals
  • 2x SD Card interface
  • USB OTG HS, USB HS HOST, Uart, I2C, I2S
  • 4x ADC inputs
  • Up 2x Ethernet 10/100
Dimensions
  • Standard SODIMM footprint 67,4x31.9 mm PCB size
  • Very Low Profile Module
  • EDIMM pin compatible

GEA_M6UL_piccola.png

Edimm.png

ENGICAM - GEA M6UL

22266_22266.pngpastedImage_3.png
标签 (1)
无评分
版本历史
最后更新:
‎10-09-2015 08:51 AM
更新人: