请问,基于IMX6Q改的板子,采集芯片使用的TW2835,linux 3.0.35,use CSI0。
在board-mx6q_sabresd.c中添加如下代码:
//mclk 感觉没什么用啊
static struct fsl_mxc_camera_platform_data tw2835_data = {
.core_regulator = NULL,
.io_regulator = NULL,
.analog_regulator = NULL,
.gpo_regulator = NULL,
.mclk = 27000000,
.mclk_source = 0,
.csi = 0,
.io_init = mx6q_csi0_io_init,
.pwdn = mx6q_csi0_cam_powerdown,
};
//use CSI0
static struct fsl_mxc_capture_platform_data capture_data[] = {
{
.csi = 0,
.ipu = 0,
.mclk_source = 0,
.is_mipi = 0,
}, {
.csi = 1,
.ipu = 0,
.mclk_source = 0,
.is_mipi = 1,
},
};
//I2C slave address is 0x42
static struct i2c_board_info mxc_i2c1_board_info[] __initdata = {
...
{
I2C_BOARD_INFO("tw2835", 0x42),/*I2C_BOARD_INFO("tw2835", 0x42)*/
.platform_data = (void *)&tw2835_data,
},
...
}
在board-mx6q_sabresd.h中修改如下代码:
static iomux_v3_cfg_t mx6q_sabresd_csi0_sensor_pads[] = {
/* IPU1 Camera */
MX6Q_PAD_CSI0_DAT12__IPU1_CSI0_D_12,
MX6Q_PAD_CSI0_DAT13__IPU1_CSI0_D_13,
MX6Q_PAD_CSI0_DAT14__IPU1_CSI0_D_14,
MX6Q_PAD_CSI0_DAT15__IPU1_CSI0_D_15,
MX6Q_PAD_CSI0_DAT16__IPU1_CSI0_D_16,
MX6Q_PAD_CSI0_DAT17__IPU1_CSI0_D_17,
MX6Q_PAD_CSI0_DAT18__IPU1_CSI0_D_18,
MX6Q_PAD_CSI0_DAT19__IPU1_CSI0_D_19,
// MX6Q_PAD_CSI0_DATA_EN__IPU1_CSI0_DATA_EN,
MX6Q_PAD_CSI0_MCLK__IPU1_CSI0_HSYNC,
MX6Q_PAD_CSI0_PIXCLK__IPU1_CSI0_PIXCLK,
MX6Q_PAD_CSI0_VSYNC__IPU1_CSI0_VSYNC,
MX6Q_PAD_GPIO_0__CCM_CLKO, /* camera clk */
// MX6Q_PAD_SD1_DAT0__GPIO_1_16, /* camera PWDN */
// MX6Q_PAD_SD1_DAT1__GPIO_1_17, /* camera RESET */
};
TW2835的源码是参考的网上的一个单片机源码改编的,源码见附件。
我现在的问题是当我使用V4L2采集视频的时候,报的错误是:
ERROR: v4l2 capture: mxc_v4l_dqueue timeout enc_counter 0
这个错误是因为mxc_v4l2_capture中的camera_callback没有调用么,这个错误应该怎么查呢?
V4L2 LOG:
On Open: Input to ipu size is 720 x 625
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl 80685600
case VIDIOC_QUERYCAP
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c02c5651
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c0045627
case VIDIOC_S_INPUT
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl 80085617
case VIDIOC_G_STD
In mxc_v4l2_g_std
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl 40085618
case VIDIOC_S_STD
In mxc_v4l2_s_std ff
Setting standard to PAL ff
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c02c563a
case VIDIOC_CROPCAP
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c0cc5616
case VIDIOC_S_PARM
In mxc_v4l2_s_param
Current capabilities are 0
Current capturemode is 0 change to 0
Current framerate is 25 change to 0
clock_curr=mclk=0
g_fmt_cap returns widthxheight of input as 720 x 625
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c0cc5605
case VIDIOC_S_FMT
In MVC: mxc_v4l2_s_fmt
type=V4L2_BUF_TYPE_VIDEO_CAPTURE
End of mxc_v4l2_s_fmt: v2f pix widthxheight 720 x 576
End of mxc_v4l2_s_fmt: crop_bounds widthxheight 720 x 625
End of mxc_v4l2_s_fmt: crop_defrect widthxheight 720 x 625
End of mxc_v4l2_s_fmt: crop_current widthxheight 720 x 576
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c0cc5604
case VIDIOC_G_FMT
In MVC: mxc_v4l2_g_fmt type=1
type is V4L2_BUF_TYPE_VIDEO_CAPTURE
End of mxc_v4l2_g_fmt: v2f pix widthxheight 720 x 576
End of mxc_v4l2_g_fmt: crop_bounds widthxheight 720 x 625
End of mxc_v4l2_g_fmt: crop_defrect widthxheight 720 x 625
End of mxc_v4l2_g_fmt: crop_current widthxheight 720 x 576
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c0145608
case VIDIOC_REQBUFS
In MVC:mxc_streamoff
MVC: In mxc_free_frame_buf
In MVC:mxc_allocate_frame_buf - size=829440
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c0445609
case VIDIOC_QUERYBUF
In MVC:mxc_v4l2_buffer_status
In MVC:mxc_mmap
pgoff=0x18a00, start=0x3387f000, end=0x3394a000
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c0445609
case VIDIOC_QUERYBUF
In MVC:mxc_v4l2_buffer_status
In MVC:mxc_mmap
pgoff=0x18300, start=0x33980000, end=0x33a4b000
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c0445609
case VIDIOC_QUERYBUF
In MVC:mxc_v4l2_buffer_status
In MVC:mxc_mmap
pgoff=0x18b00, start=0x33b27000, end=0x33bf2000
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c044560f
case VIDIOC_QBUF
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c044560f
case VIDIOC_QBUF
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c044560f
case VIDIOC_QBUF
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl 40085618
case VIDIOC_S_STD
In mxc_v4l2_s_std ff
Setting standard to PAL ff
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl 40045612
case VIDIOC_STREAMON
In MVC:mxc_streamon
In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl c0445611
case VIDIOC_DQBUF
In MVC:mxc_v4l_dqueue
ERROR: v4l2 capture: mxc_v4l_dqueue timeout enc_counter 0
VIDIOC_DQBUF failed.In MVC:mxc_v4l_ioctl
In MVC: mxc_v4l_do_ioctl 40045613
case VIDIOC_STREAMOFF
In MVC:mxc_streamoff
In MVC:mxc_free_frames
In MVC:mxc_v4l_close
In MVC:mxc_streamoff
mxc_v4l_close: release resource
MVC: In mxc_free_frame_buf
In MVC:mxc_free_frames
TW2835 register value:
root@freescale /opt$ ./i2cshow 0 //PAGE 0
0 1 2 3 4 5 6 7 8 9 a b c d e f
00: 00 08 20 d0 05 20 28 80 80 80 80 82 06 00 11 00
10: 00 08 20 d0 05 20 28 80 80 80 80 82 46 00 11 00
20: 00 08 20 d0 05 20 28 80 80 80 80 82 86 00 11 00
30: 00 08 20 d0 05 20 28 80 80 80 80 82 c6 00 11 00
40: 00 77 77 45 a0 22 2f 64 80 80 82 82 00 0f 05 00
50: 00 80 06 00 40 0f 00 00 00 00 00 00 00 00 00 00
60: 88 88 00 00 10 32 54 76 98 ba dc fe 00 00 88 88
70: 88 54 00 00 00 00 00 00 00 00 00 00 00 00 00 00
80: 01 7f ff 7f ff 00 ff ff ff ff 31 00 d0 00 20 28
90: 41 7f ff 7f ff 00 ff ff ff ff 71 00 d0 00 20 28
a0: 81 7f ff 7f ff 00 ff ff ff ff b1 00 d0 00 20 28
b0: c1 7f ff 7f ff 00 ff ff ff ff f1 00 d0 00 20 28
c0: 00 00 00 f7 ff 00 f0 ff 00 3c 4f 00 00 00 00 00
d0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00
e0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00
f0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 28 00
root@freescale /opt$ ./i2cshow 1 //PAGE 1
0 1 2 3 4 5 6 7 8 9 a b c d e f
00: 80 02 00 00 0f 84 00 00 00 00 20 d7 23 2d 1e a7
10: 80 02 00 00 02 00 10 00 81 02 00 01 02 00 11 00
20: 82 02 00 02 02 00 12 00 83 02 00 03 02 00 13 00
30: 00 5a 00 48 5a b4 00 48 00 5a 48 90 5a b4 48 90
40: 78 b4 30 60 00 3c 60 90 3c 78 60 90 78 b4 60 90
50: 28 00 10 a0 0f 00 40 03 00 00 00 00 00 00 20 a7
60: 80 02 00 81 02 00 82 02 00 83 02 00 00 e4 00 00
70: 00 03 00 01 23 00 02 00 0f 0f 0f 0f f0 00 8b 04
80: df 00 91 07 eb 10 a8 00 80 c7 80 00 c0 c1 c2 c3
90: 00 00 00 00 00 00 00 00 ff ff 00 00 00 00 00 00
a0: 66 32 97 00 80 20 00 0c 20 4c aa 70 40 40 00 00
b0: 00 00 eb 00 ff 00 ff 0f 0f 00 00 00 00 00 00 00
c0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00
d0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00
e0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00
f0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00
root@freescale /opt$ ./i2cshow 2 //PAGE 2
0 1 2 3 4 5 6 7 8 9 a b c d e f
00: 00 00 00 00 00 50 59 00 35 03 60 e1 00 94 0d 0f
10: f0 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00
20: 00 b0 00 00 00 00 40 00 00 00 00 00 00 b0 00 00
30: 00 00 40 00 00 00 00 00 00 00 00 00 00 00 00 00
40: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00
50: 00 00 00 00 00 00 00 00 00 00 00 40 40 40 42 ff
60: 00 00 00 00 00 00 fb 00 00 00 00 00 00 00 fb 00
70: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00 00
80: 17 73 88 4a 07 24 00 00 00 00 00 00 00 00 00 00
90: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 0f 00
a0: 17 73 88 4a 07 24 00 00 00 00 00 00 00 00 00 00
b0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 0f 00
c0: 17 73 88 4a 07 24 00 00 00 00 00 00 00 00 00 00
d0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 0f 00
e0: 17 73 88 4a 07 24 00 00 00 00 00 00 00 00 00 00
f0: 00 00 00 00 00 00 00 00 00 00 00 00 00 00 0f 00
请各位大神帮帮忙,我的问题出在哪里啊?是TW2835的寄存器设置有问题还是ARM这边的IPU CSI配置有问题?
Original Attachment has been moved to: tw2835.h.zip
Original Attachment has been moved to: tw2835.c.zip
Thanks for regard.
Here is my code for PWDN and RESET
static void mx6q_csi0_cam_powerdown(int powerdown)
{
if (powerdown)
gpio_set_value(SABRESD_CSI0_PWN, 1);
else
gpio_set_value(SABRESD_CSI0_PWN, 0);
msleep(2);
}
static void mx6q_csi0_io_init(void)
{
if (cpu_is_mx6q())
mxc_iomux_v3_setup_multiple_pads(mx6q_sabresd_csi0_sensor_pads,
ARRAY_SIZE(mx6q_sabresd_csi0_sensor_pads));
else if (cpu_is_mx6dl())
mxc_iomux_v3_setup_multiple_pads(mx6dl_sabresd_csi0_sensor_pads,
ARRAY_SIZE(mx6dl_sabresd_csi0_sensor_pads));
/* Camera reset */
// gpio_request(SABRESD_CSI0_RST, "cam-reset");
// gpio_direction_output(SABRESD_CSI0_RST, 1);
/* Camera power down */
gpio_request(SABRESD_CSI0_PWN, "cam-pwdn");
gpio_direction_output(SABRESD_CSI0_PWN, 1);
msleep(5);
gpio_set_value(SABRESD_CSI0_PWN, 0);
msleep(5);
// gpio_set_value(SABRESD_CSI0_RST, 0);
// msleep(1);
// gpio_set_value(SABRESD_CSI0_RST, 1);
msleep(5);
gpio_set_value(SABRESD_CSI0_PWN, 1);
/* For MX6Q:
* GPR1 bit19 and bit20 meaning:
* Bit19: 0 - Enable mipi to IPU1 CSI0
* virtual channel is fixed to 0
* 1 - Enable parallel interface to IPU1 CSI0
* Bit20: 0 - Enable mipi to IPU2 CSI1
* virtual channel is fixed to 3
* 1 - Enable parallel interface to IPU2 CSI1
* IPU1 CSI1 directly connect to mipi csi2,
* virtual channel is fixed to 1
* IPU2 CSI0 directly connect to mipi csi2,
* virtual channel is fixed to 2
*
* For MX6DL:
* GPR13 bit 0-2 IPU_CSI0_MUX
* 000 MIPI_CSI0
* 100 IPU CSI0
*/
if (cpu_is_mx6q())
mxc_iomux_set_gpr_register(1, 19, 1, 1);
else if (cpu_is_mx6dl())
mxc_iomux_set_gpr_register(13, 0, 3, 4);
}
I used oscilloscope to detect the signals of hardware:
1)the CLKVDOX pin outputs 27M waveform
2)the HSYNC, VSYNC output always high
3) CSI0_DAT12~CSI0_DAT19 always high
Am i missing something? why the HSYNC, VSYNC, VDOX0~VDOX7 always being high?
Thanks for regards!
I use a circuit to reset when power on.
I check my circuit diagram and I have another question.
What is the function of C310 capacitor? Is this led to the problem?