Can someone please help with installing gst-plugins-bad in Yocto? I include "gst-plugins-bad-mpegtsdemux" to be installed bu I get an error:
DEBUG: Executing shell function do_rootfs
| Note: configuring RPM platform settings
| Note: configuring RPM system provides
| Note: configuring RPM DB settings
| Note: configuring Smart settings
|
|
|
|
|
|
| Note: adding Smart channel nitrogen6x (80)
|
|
| Note: adding Smart channel armv7a_vfp_neon (75)
|
|
| Note: adding Smart channel all (10)
|
|
| Note: configuring RPM cross-install scriptlet_wrapper
|
| Updating cache... ######################################## [100%]
|
| Saving cache...
|
| Note: adding Smart RPM DB channel
|
| Note: to be installed: libsoup-2.4@armv7a_vfp_neon firmware-imx-vpu-imx6q@nitrogen6x libgtop-2.0-7@armv7a_vfp_neon rpm-postinsts@all packagegroup-core-nfs-server@all python-subprocess@armv7a_vfp_neon vbmediaserver@armv7a_vfp_neon gst-plugins-base-tcp@nitrogen6x packagegroup-fsl-gstreamer@nitrogen6x python-datetime@armv7a_vfp_neon python-json@armv7a_vfp_neon packagegroup-core-boot@nitrogen6x
| Loading cache...
| Updating cache... ######################################## [100%]
|
| Computing transaction...error: Can't install libglib-2.0-utils-1:2.34.3-r2@armv7a_vfp_neon: no package provides /usr/local/bin/python
|
| Saving cache...
|
| ERROR: Function failed: do_rootfs (see /home/tim/imx/yocto/fsl-community-bsp/build/tmp/work/nitrogen6x-poky-linux-gnueabi/n6x-min/1.0-r0/temp/log.do_rootfs.18452 for further information)
ERROR: Task 7 (/home/tim/imx/yocto/fsl-community-bsp/sources/meta-n6x-min/recipes-fsl/images/n6x-min.bb, do_rootfs) failed with exit code '1'
Thanks for any help.
Tim
Can you share your local.conf file? Did you start baking from a empty tmp file?
Tried baking from both empty and already built images. Here is local.conf:
LCONF_VERSION = "6"
BBPATH = "${TOPDIR}"
BSPDIR := "${@os.path.abspath(os.path.
dirname(d.getVar('FILE', True)) + '/../..')}"
BBFILES ?= ""
BBLAYERS = " \
${BSPDIR}/sources/poky/meta \
${BSPDIR}/sources/poky/meta-yocto \
\
${BSPDIR}/sources/meta-openembedded/meta-oe \
\
${BSPDIR}/sources/meta-fsl-arm \
${BSPDIR}/sources/meta-fsl-arm-extra \
${BSPDIR}/sources/meta-n6x-min \
"
meta-n6x-min is a image recipe I made. (copy of image-test)
Thanks
Tim
seems that you posted the bblayers.conf and not the local.conf.